Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products and systems
SINAMICS G130
chassis units
SINAMICS G150
cabinet units
SINAMICS S120
chassis units
SINAMICS S120
cabinet modules
SINAMICS S150
cabinet units
SIMOVERT MASTERDRIVES VC
Drive System Loher DYNAVERT
PWM-Inverters Loher DYNAVERT T
PWM-Inverters Loher DYNAVERT L
Converters for Wind Generators Loher DYNAVERT XL
Current-source Inverters Loher DYNAVERT I
Solutions for industry
Services
www.siemens.com/loher-dynavert-t

PWM-Inverters Loher DYNAVERT T

DYNAVERT T can be flexibly integrated into any automation concept – whether using conventional control technology or bus systems.
DYNAVERT T can be connected to any of the normally encountered line supply voltages – and can feed both synchronous and asynchronous motors.

All of the drive requirements are taken into consideration from the word go – from the coupling, through the motor, cables, drive inverter, line supply situation and connection to the supervisory control system.


DYNAVERT T - Customer benefits

  • Cabinet units and cabinet systems in IP21 or higher degrees of protection
  • All of the drive units have their own connection space
  • Compact dimensions
  • Equipped with radio interference suppression
  • Low harmonics fed back into the line supply
  • Long motor cables can be used as a result of the integrated dv/dt filter
  • Wide supply voltage range
  • A main contactor is not required
  • Drive units with 500 V and 690 V rated line supply voltage can be connected to non-grounded line supplies (IT line supplies)
  • ATEX-certified motors for hazardous zones

DYNAVERT T - Technical data overview

Rated input voltage
in V

Typ. Motor rated power compact units
in kW

Typ. Motor rated power cabinet units / cabinet systems
in kW

400

2.2 - 160

2.2 - 630

500

2.2 - 200

2.2 - 800

690

30 - 200

30 - 3900



Brief overview

Line supply voltage
+10%, -15%

3~AC 230 ... 500 V (for TN/TT line supplies)
3~AC 230 ... 415 V (for TN/TT line supplies)
3~AC 230 ... 500 V (for IT line supplies)
3~AC 400 ... 690 V (for TN/TT/IT line supplies)

Line supply cos phi (1):

approx. 0.99

Line supply frequency:

47 ... 63 Hz

Maximum output frequency:

120 ... 250 Hz (Setting range depends on the unit power rating)

Output voltage (basic fundamental):

3 x 0 ... line supply voltage

Clock frequency:

1.5 ... 10 kHz, can be parameterized (Setting range depends on the unit power rating)

Motor cable length
(shielded or non-shielded):

200 ... 300 m (690 V: 100 to 300 m)

Degree of protection:
Compact drive units
Cabinet units / systems


IP20
IP21, higher degrees of protection are optionally available


DYNAVERT T - Typical applications

  • Chemical industry
  • Power stations and utilities
  • Plastic industry
  • Basic materials industry
  • Test stands
  • Conveyor technology
    and applications in general machinery construction

Services and Features

Explosion protection

  • ATEX-certified for motors located in hazardous zones
  • A main contactor is not required

Safe Torque Off

  • The Safe Torque Off function prevents unexpected starting in compliance with EN60204-1, implemented according to EN954-1, Category 3

Power unit

  • This corresponds to the EMC Directives (EN61800-3 environment 2) as a result of the line filter integrated as standard
  • Low harmonics fed back into the line supply as a result of the integrated line reactor
  • Output filter to permit longer motor cables
  • Insulation monitoring for IT line supplies for 500 / 690 V drive units as well as ground fault monitoring for TN and TT line supplies integrated in the 400 V drive units
  • Wide supply voltage range
  • Low motor noise and low drive inverter and motor losses as a result of the optimized pulse pattern
  • Normal fuses can be used for protection (gL characteristic)

Control section

  • High level of personnel and plant protection through protective separation between the analog and digital control peripheral and the power unit according to VDE 0106 / EN50178

Operator control and setting

  • Transparent operator control and setting using a menu-prompted 4-line plain text display with membrane keypad at the drive inverter – or up to 1,000 m away in the main control room via RS485
  • Extensive functions using the Windowsbased PC operator control program

Communication

  • Communication via a conventional terminal strip with freely-programmable digital and analog inputs / outputs, with
    - parameterizable limit value signals
    - parameterizable timers
    - parameterizable damping elements
    - parameterizable drive inverter behavior when inputs / outputs respond
  • Communication and parameterization via
    - PC using IMS (Inverter Management Software) via RS232 / RS485
    - external operator panel via RS485
    - bus systems such as Profibus DP or Modbus RTU

Drive behavior for DYNAVERT T

  • Synchronous and asynchronous motors can be controlled
  • Two closed-loop control types for induction motors:
    - field-oriented control for applications demanding a high dynamic performance
    - space-vector control for standard applications (without feedback)
  • Optimum braking without supplementary equipment using super-saturation control

The following generally apply

  • Automatic slip compensation
  • Stall protection using current limiting control
  • Flying restart circuit to connect to a rotating motor
  • Automatic adaptation of the overload times
  • Parameterizable DC braking for precise braking down to standstill
  • Closed-loop torque control
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
Further Links
SIZER
STARTER
Banner SPS