Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products
N-compact
N-compact Standardline
N-compact
High-Speed
H-compact
H-compact PLUS
Solutions for industry
Services
www.siemens.com/n-compact

N-compact Standardline

N-compact Standardline motors are favorably priced and standardized low-voltage motors. They are based on the technology of our well-proven N-compact series that, for sophisticated applications, already set standards for low-voltage motors.
4-pole N-compact Standardline motors cover a power range from 250 to 500 kW.
 

N-compact

N-compact Standardline - Customer benefits

  • The Standardline motors have well-proven technology and quality that is already is use worldwide.
  • They offer flexibility in spite of standardization. In addition to the basic version, we can provide a selection of options that allows you to use these motors in a wide range of applications. These options include, among others, sensing the winding and bearing temperatures, anti-condensation heating as well as rotary pulse encoder.
  • The biggest advantage are short delivery times.
  • The motor design is extremely rugged for the toughest of ambient conditions.
  • If offers the possibility of creating a favorably-priced system solution

N-compact Standardline - Technical data overview

Brief overview
Self-ventilated motors: 250 - 500 kW
Shaft heights: 317, 353, 355, 357 mm
No. of poles: 4
Rated voltages: 400 V ∆ / 690 V Y
Drive converters: Possible
Degree of protection: IP55
Cooling type: IC 411
Type of construction: IM B3
Bearings: Roller bearings
Regulations/Standards: IEC, EN
Explosion protection: Is not provided

 

N-compact Standardline - typical applications:

  • Pumps
  • Compressors
  • Fans
  • Blowers
  • Extruders
  • Conveyor systems
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use