Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products
N-compact
H-compact
H-compact PLUS
Solutions for industry
Services

H-compact in low-voltage version
Maximum power - minimum size – especially for converter operation

The increasing significance of energy-saving, environmental legislation, the desire for even smaller dimensions and the demands of domestic and international markets have led to the further development of the H-compact series that has proven itself over the years.
H-compact motors are used in the widest range of industry sectors - such as oil & gas, paper, chemical industry or steel. In these sectors, they are used to drive compressors, blowers, refiners, crushers and air separation systems.

H-compact (Low voltage)

H-compact (low-voltage) - Customer benefits

  • Optimum efficiency and therefore lower operating costs.
  • High power density and compact design result in a lower space requirement and lower weight.
  • Additional advantages include the reliable bearing design as well as rotors with copper cage for a high degree of reliability and low additional losses (exception: aluminium die-cast cage for shaft height 450, 4- to 8-pole)
  • The bearings are designed for the highest degree of reliability. In turn, this results in excellent vibrational behavior, longer lifetime and lower service & maintenance costs.
  • The MICALASTIC® insulation with VPI impregnation (thermal class 155, previously temperature class F) guarantees a high degree of reliability and a long lifetime.
  • Approved Durignit® IR 2000 insulation system for shaft height 450, 4- to 8-pole.

H-compact (low-voltage) -   Customer benefits

Brief overview
Rated output: 650 kW – 2570 kW
Shaft heights: 450, 500, 560, 630 mm
No. of poles: 2 - 8 poles
Rated voltage: 690 V
Drive converters: Masterdrives, SINAMICS
Degree of protection: IP55
Cooling type: IC411, IC416
Type of construction: IM B3, IM V1
Bearings: Roller bearings, sleeve bearings, electric insulated on NDE-side
Regulations/Standards: IEC, EN, DIN, VDE
Explosion protection: Non sparking (Ex n) Zone 2 on request


H-compact (low-voltage) - typical applications

  • Compressoren
  • Fans
  • Blowers
  • Pumps
  • Conveyor systems
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use