H-compact
Maximum power - minimum size
The increasing significance of energy-saving, environmental legislation, the desire for even smaller dimensions and the demands of domestic and international markets have led to the further development of the H-compact series that has proven itself over the years.
H-compact motors are used in the widest range of industry sectors - such as oil & gas, paper, chemical industry or steel. In these sectors, they are used to drive compressors, blowers, refiners, crushers and air separation systems.
H-compact is available in a version for direct connection to the line supply and in a version for converter operation.
H-compact is also available in an explosion-proof version.
As a result of its innovative technology, H-compact sets new standards for high-voltage motors.

H-compact - Customer benefits
- Optimum efficiency and therefore lower operating costs.
- High power density and compact design result in a lower space requirement and lower weight.
- Additional advantages include the reliable bearing design as well as rotors with aluminum die-cast cage for a high degree of reliability and low additional losses (stray losses)
- The bearings are designed for the highest degree of reliability. In turn, this results in excellent vibrational behavior, longer lifetime and lower service & maintenance costs.
- The MICALASTIC® insulation with VPI impregnation (temperature class F) guarantees a high degree of reliability, a long lifetime and high load capability when faults occur - e.g. when accelerating or under overload conditions.
- The noise level is low therefore complying with the high demands of safety at work legislation.
H-compact - Technical data overview
| Brief overview |
| Water-cooled motors: |
1300 kW – 1700 kW |
| Force-ventilated motors: |
200 kW – 3000 kW |
| Self-ventilated motors: |
1000 kW – 3000 kW |
| Shaft heights: |
315, 355, 400, 450, 500, 560, 630 mm |
| No. of poles: |
2 – 12 poles |
| Rated voltages: |
2 – 11 kV |
| Drive converters: |
Line supply and drive converter |
| Degree of protection: |
IP55 |
| Cooling type: |
IC411, IC416, IC71W |
| Type of construction: |
IM B3, IM B35, V1 |
| Bearings: |
Roller bearings, sleeve bearings |
| |
IEC, EN, DIN, VDE |
| Regulations/Standards: |
- Explosion-protected versions available
- Non-sparking (Ex n) Zone 2
- Increased safety (Ex e) Zone 1, shaft heights 315 - 400
- Pressurized ( Ex pe II) Zone 1, shaft heights 450 - 560
|
H-compact - typical applications
- Compressors
- Fans
- Blowers
- Pumps
- Conveyor systems