Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
[Advanced]
Products
Asynchronous squirrel-cage motors
H-compact
H-compact Standardline
H-compact PLUS
H-modyn
A-modyn
HS-modyn
Special compressor motors
Asynchronous slipring motors
Synchronous machines
Above NEMA Motors
Solutions for industry
Services

H-compact Standardline

H-compact Standardline are favorably-priced and standardized high-voltage motors that are based on the technology of our well-proven H-compact series. Today, these rib-cooled high-voltage motors are already setting global standards for sophisticated applications.

In the 2, 4 or 6-pole version, H-compact Standardline covers a power range from 200 up to 800 kW. It has voltages of 3 kV, 3.3 kV, 6 kV and 6.6 kV at 50 Hz. The motor is available in the IM B3 type of construction.
In addition to the basic version there is a range of options that allows these motors to be used in a wide range of applications.
The options include:

  • PT100 resistance thermometer to monitor the winding and bearings
  • Various terminal box positions
  • Anti-condensation heating
  • SPM nipple
  • Special paint finish

H-compact

H-compact Standardline - Customer benefits

  • The Standardline offers state-of-the-art motor technology that is already in use worldwide.
  • Favorable price and short delivery times of only 6 weeks.
  • It has a maximum power density as well as low operating costs through the high efficiency

H-compact Standardline - Technical data overview

Brief Overview
Force-ventilated motors:  200 - 800kW
Shaft heights: 310 bis 404 mm
No. of poles: 2 - 6 poles
Rated voltages: 3 kV, 3.3 kV, 6 kV and 6.6 kV
Drive converters No, can only be connected directly to the line supply
Degree of protection: IP55
Cooling type: IC411
Type of construction IM B3
Bearings Roller bearings, sleeve bearings
Regulations/Standards: IEC, EN
Explosion protection: Is not provided

 

H-compact Standardline - typical applications:

  • Compressors
  • Fans
  • Blowers
  • Pumps
  • Conveyor systems
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use