H-compact PLUS
Highest power rating, reliability, efficiency and modular cooling system: This distinguishes the three-phase high-voltage motors of the H-compact PLUS series. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Features | Customer benefits |
| Optimized for maximum compactness | High power with low envelope dimensions and weight |
| High efficiency and power factor | Low power costs |
|
MICALASTIC high-voltage insulation using VPI technology |
High degree of reliability and high service lifetime |
|
Extensive experience and know-how regarding sector requirements and their implementation |
Sector regulations and specifications can be complied with e.g. for marine (ship's classification societies), oil & gas (API) |
| 690 V version for connection to a drive converter up to the highest power ratings | Favorably-priced low-voltage technology for operation with a drive converter available |
|
High-speed versions available with a speed control range up to 4500 rpm |
In many cases a gearbox can be eliminated |
| Low noise level | High customer requirements and requirements of safety at work legislation are fulfilled |
| Brief overview | |
| Water-cooled motors: | 1RN4, 1RN6 |
| Air-cooled motors: | 1RQ4, 1RQ6 |
| Open-circuit ventilated motors: | 1RA4, 1RP6 |
| Shaft heights: | 450, 500, 560, 630, 710 mm |
| Power range: | 1.000 up to 11.700 kW |
| No. of poles: | 2 - 12 poles |
| Rated voltages: | 3 to 13.8 kV |
| Drive converters: | SINAMICS GM/SM 150, ROBICON Perfect Harmony |
| Degree of protection: |
IP 55 (1RN4, 1RN6, 1RQ4, 1RQ6) IP 23, WP II (1RA4, 1RP6) |
| Cooling type: |
IC 01 (1RA4, 1RP6) IC 611, IC 616 (1RQ4, 1RQ6) IC 81 W , IC 86 W (1RN4, 1RN6) |
| Type of construction | IM B3 (IM 1001), IM V1 (IM 3011) |
| Enclosure: |
Up to shaft height 560 mm – gray caste iron enclosure Shaft heights 630 mm and 710 mm – steel enclosure |
| Bearings: | Roller bearings, sleeve bearings |
| Regulations/Standards: |
IEC, EN NEMA, API Specifications, e.g. shipbuilding, oil & gas sector |
| Explosion protection: | Ex nA II and Ex pe II (1RN4, 1RN6,1RQ4, 1RQ6) |
Detailed information in our
Brochure.
|
|||||||||||||
| Further Products | |||||||||||
| |||||||||||
| Solution for industry | |||||||||||
| |||||||||||