Motor Series 1R.5
As a result of their modular design, the 1R.5 slipring rotor motors (US: wound-rotor motors) can be produced with various cooling systems. This means that the motors can be flexibly adapted to the customers's application.
The enclosed slipring compartment – located inside the NDE bearings – guarantees a high degree of protection for the complete motor, i.e. for the motor and slipring compartment.
Motor series 1R.5 - Customer benefits
|
Features
|
Customer benefits
|
|
Compact design as a result of a high power density and inboard slip ring compartment
|
-
Low envelope dimensions
-
Low space requirement
-
Low weight
|
|
Modular cooling system design
|
Can be integrated into every plant and system configuration
|
|
Low noise
|
High demands of safety at work legislation are fulfilled
|
Terminal box mounted to the motor enclosure
The cover is de-coupled from the electrical connections
|
Service and installation friendly
|
|
Motors are either available in a version where the brushes are permanently in contact with the sliprings or a version with brush lifting device
|
Brush operating mode can be optimally adapted to the process conditions
|
Motor series 1R.5 - Technical data overview
|
Brief overview
|
|
Motor type:
|
Slipring rotor
|
|
Water-cooled motors:
|
1RU5 type series
|
|
Air-cooled motors:
|
1RR5 type series
|
|
Shaft heights:
|
400, 450, 500, 560, 630, 710, 800, 900 mm
|
|
Power range:
|
0.3 to 8 MW
|
|
Rated voltages:
|
3.3 - 11 kV
|
|
Degree of protection:
|
IP55
|
|
Cooling type:
|
IC 611, IC 81 W, IC 01
|
|
Type of construction:
|
IM B3 (IM 1001)
|
|
Bearings:
|
Roller bearings (up to SH 710), sleeve bearings (from SH 800)
|
|
Regulations/Standards:
|
IEC, EN
|
Motor series 1R.5 - typical applications