Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Highlights
SIMATIC Rack PC
SIMATIC Box PC
SIMATIC Panel PC
RMOS3 real-time operating system
Expansion components/ accessories
DiagMonitor
BIOS-Manager
Image Creator
Partition Creator
ADDM DataManagement
Second hard disk
RAID1
CompactFlash
UPS
PC IO I/O modules
USB FlashDrive
Keyboard
Mouse
Flat Panel
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics

Minimizing downtimes ...

... with SIMATIC PC Image Creator

The SIMATIC PC Image Creator makes taking preventive backups of the hard disk contents mere child's play.

It is made even more simple and straightforward by using the carefully optimized operating menus, the clear, easy-to-read "Getting Started", and a completely new "Virtual Manual".

SIMATIC PC Image Creator


 Advantages

  • Easy, menu-driven backup of hard disk contents and partitions (no special knowledge required).
  • Fast, bit-for-bit recreation of the most recently backed-up data saves time when reinstalling and considerably reduces the downtime.
  • Simple duplication of complete software installations (images) from other devices with the same features and same intended use, so that entire devices can be quickly exchanged during servicing.
  • Hard disk image is backed up onto an additional storage medium (2nd hard disk, integral CD burner, external USB drive) or restored from this drive onto the hard disk.
  • Menu-driven creation of a LAN connection to a server drive or to a PC connected directly by crosslink cable.
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about SIMATIC PC/PG Image Creator, Image & Partition Creator
Further Information
Online catalogue