Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and systems
Highlights
SIMATIC Rack PC
SIMATIC Box PC
SIMATIC Panel PC
RMOS3 real-time operating system
Expansion components/ accessories
DiagMonitor
BIOS-Manager
Image Creator
Partition Creator
ADDM DataManagement
Second hard disk
RAID1
CompactFlash
UPS
PC IO I/O modules
USB FlashDrive
Keyboard
Mouse
Flat Panel
Customized
SIMATIC PCs
Solutions
Services
References
Partner
Related topics

Preventing potential failures...

...with SIMATIC PC DiagMonitor

The SIMATIC PC DiagMonitor diagnostic and reporting software detects possible hardware or software faults at an early stage and supports preventive maintenance. The diagnostic messages are automatically forwarded via Ethernet, e-mail or SMS to the user, or by OPC directly to the alarm feed in the software application (e.g. ProTool/Pro, WinAC, WinCC and other OPC-compliant software). With the webserver funktionality, users can view and manage the data of the SIMATIC PC stations via a internet browser in http or https, independent of location, PC architecture and the operating system.
The integral time synchronization allows industrial PCs to be run without a CMOS battery, thus cutting maintenance costs as well.

SIMATIC PC DiagMonitor monitors, signals alarms and visualizes the operating states of SIMATIC PCs, both locally and networked. It alerts the user, automatically executes programs and lists all events. It is the ideal aid to rapidly detecting and efficiently avoiding potential system failures.

SIMATIC PC DiagMonitor monitors, signals alarms and visualizes the operating states of SIMATIC PCs, both locally and networked. It alerts the user, automatically executes programs and lists all events. It is the ideal aid to rapidly detecting and efficiently avoiding potential system failures.

Monitoring:
  • Internal device temperature (Processor, motherboard, chipset)
  • Device fans
  • Hard disk / CompactFlash / RAID states (functionality and ageing)
  • Watchdog (program sequence)
  • Hours meter
Signalling:
  • Exceedance of the permissible operating temperature limit values
  • Fan failure / fault (including cable breakage)
  • Hard disk problems
  • Program interruption (watchdog)
  • Maintenance intervals (freely selectable) based on flexible hours meter
Visualisation:
  • Via diagnostic LEDs at the respective SIMATIC PC
  • Locally on the monitor, e.g. long-term operating data for evaluation
  • Via LAN on central DiagMonitor management station
  • Via webserver and http / https on any PC
Alerts:
  • Via LAN
  • Via SMS to the cell phone
  • Via e-mail to the person to be alerted
  • Via OPC1) and / or SNMP2) to the user software
Reacting and listening:
  • Reset activation (watchdog)
  • Automatic program execution (batch / executable files)
  • Event logging (log file)
 Advantages:
 Investment protection thanks to the prevention of potential failures
  • Diagnostic and signaling functions for PC temperature, fan, hard disks (SMART),system state (watchdog)
  • Hour meter for preventive maintenance
  • Operating data recording and evaluation options
  • Integral logging function, wide range of text messages and online help in English and German
 Cost cuts thanks to minimized downtimes
  • Rapid information via e-mail, SMS or http / https via webserver
  • Short response times thanks to application communication via OPC and SNMP

Example:
Measuring the internal temperature of the device at various measuring points in order to monitor the permitted operating temperature (temperature too high/low, fan failure).

Example: Measuring the internal temperature of the device at various measuring points in order to monitor the permitted operating temperature (temperature too high/low, fan failure)

1) OPC (Open Connectivity in industrial automation) is the protocol for communication with
    the WinAC, WinCC or ProTool/Pro automation software, for example.
2) SNMP (Simple Network Management Protocol) is an open protocol for network management.



You get more information in the Online-catalogue  Overview SIMATIC PC DiagMonitor (PDF, approx. 380 KB)
You get more information in the Online-catalogue  You get more information in the Online-catalogue
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use