SIMATIC Box PC 827B Maximum Performance and Flexibility with Intel® Core 2 Duo Technology
New bus module for SIMATIC Box PC 827B
More networking options with PROFINET onboard
Technical Data

The SIMATIC Box PC 827B is an industrial PC featuring the latest Intel Core 2 Duo technology. It convinces with its high performance and expandability in harsh industrial applications.
It is equipped with powerful processors and is excellently suited for the fast processing of large data volumes and demanding visualization tasks at ambient temperatures of up to 55 °C.
For particularly compact solutions (e.g. in the control cabinet), the Box PC 827B can also be installed in space-saving portrait assembly. For the assembly of low-maintenance, highly available and hard disk-free systems, two CompactFlash slots are provided, which are easily accessible from the outside. With a memory expansion of up to 4 GB, data-intensive applications can be smoothly mastered. The SIMATIC Box PC 827B is the "big brother" of the SIMATIC Box PC 627B – featuring the same footprint, identical interfaces and image compatibility.
The Box PC 827B is an environmentally compatible device which complies with the WEEE and RoHS directives.
more
New bus module for SIMATIC Box PC 827B
A new bus module is now available for the SIMATIC Box PC 827B. It enables the Box PC to accommodate 2x PCI and 3x PCIe x4 expansion cards. The previous option with 4x PCI and 1x PCIe x4 is also still available. The fast PCIe x4 slots provide a high data throughput of 1000 MB/s for data-intensive applications such as framegrabber cards. The bus module can be selected as an option in the PC configurator.
More networking options with PROFINET onboard
With PROFINET onboard, the new SIMATIC PCs can be integrated in networks even more easily to support integrated realtime-capable communication from the corporate level right down to the field level. Realtime, IT communication as well as TCP/IP are thus possible on a single line, which saves installation and integration costs.
more
| Advantages |
 |
The PROFINET onboard interface saves one slot, which can be used for other PC cards |
 |
The intelligent controller architecture (ERTEC 400) improves the PC system performance by reducing the processor load |
 |
Full support of the software PLC WinAC RTX 2008 |
 |
Optimized integration of SIMATIC PCs in PROFINET configuration (STEP 7 and NCM-PC) |
 |
Efficient self-diagnostics via status LEDs for eased commissioning and diagnostics |
|
Technical Data
| SIMATIC Box PC 827B |
Design:
 |
Compact and rugged installation device |
| Degree of protection: |
IP20 |
| Processor: |
Intel® Core2 Duo T7400, 2,16 GHz
Intel® Core2 Duo T5500, 1,66 GHz
Intel® Celeron® M 440, 1,86 GHz |
| Main memory: |
from 256 Mbyte DDR2 667 SDRAM (dual channel support); SODIMM; upgradeable to 4 Gbyte |
| Hard drives: |
without
80 GByte serial ATA, 3,5"
160 GByte serial ATA, 3,5"
2x 80 GByte, serial ATA, 2,5"
RAID1, 2x 80 GByte, serial ATA, 2,5" (RAID-Controller onboard) |
| Flash drives: |
2x Slot for CompactFlash Card (external replaceable) |
| Optical drives: |
DVD ± R/RW |
| Floppy drive: |
connectable with USB interface |
| Slots: |
4x PCI (265 mm) and
1x PCIexpress x4 (175 mm) |
| Interfaces: |
1x PROFIBUS/MPI (optional)
2x Gigabit Ethernet (with teaming function)
4x USB 2.0 (high current)
1x COM1
1x DVI-I (VGA with connector), Dual Head (VGA/DVI-D) via Y cabel |
Mounting dimensions (WxHxD in mm): |
298 x 170 x 301 (incl.rail)
298 x 150 x 301 (without optical drives) |
| Weight : |
approx. 11 kg |