SIMATIC Microbox PC 427B
ultra-compact, flexible and maintenance-free
More networking options with PROFINET onboard
Embedded Industrial PC with marine approval
Technical data
Starter package SIMATIC Microbox PC 427B

The SIMATIC Microbox PC 427B is equipped with powerful, energy-saving Intel Celeron M and Pentium M processors up
to 1.4 gigahertz and offers more than double the computing power of the predecessor model. Thanks to its rugged PC technology, it is suitable for use in the machine.
The absence of moving parts (fans) and the application of CompactFlash
ensures maintenance-free continuous operation - up to an ambient temperature of +55 °C and with high system availability. High adaptability and flexibility for measuring and control tasks are provided by the 4 USB and 2 Gigabit Ethernet interfaces as well as the optional PROFIBUS connection. Expansions can be carried out using up to 3 PCI-104 slots.
The Microbox PC 427B is an environmentally compatible device in accordance with the WEEE and RoHS directives.
more
More networking options with PROFINET onboard
With PROFINET onboard, the new SIMATIC PCs can be integrated in networks even more easily to support integrated realtime-capable communication from the corporate level right down to the field level. Realtime, IT communication as well as TCP/IP are thus possible on a single line, which saves installation and integration costs.
more
| Advantages |
 |
The PROFINET onboard interface saves one slot, which can be used for other PC cards |
 |
The intelligent controller architecture (ERTEC 400) improves the PC system performance by reducing the processor load |
 |
Full support of the software PLC WinAC RTX 2008 |
 |
Optimized integration of SIMATIC PCs in PROFINET configuration (STEP 7 and NCM-PC) |
 |
Efficient self-diagnostics via status LEDs for eased commissioning and diagnostics |
|
Embedded Industrial PC with marine approval
The rugged SIMATIC Microbox PC 427B with a CompactFlash memory has been awarded marine approval certificates by the most important organizations: Germanische Lloyd (GL); Bureau Veritias (BV); Lloyds Register of Shipping (LR); American Bureau of Shipping (ABS); Det Norske Veritas (DNV); Nippon Kaiji Kyokai (NKK). This means that this ultra-compact, fanless and maintenance-free IPC can now also be deployed in shipbuilding. |

 |
Technical Data
| SIMATIC Microbox PC 427B |
| Design: |
Compact and rugged installation device for DIN rail mounting and wall mounting |
| Degree of protection: |
IP 20 |
| Processor: |
Intel Pentium M 1,4GHz or
Intel Celeron M 1GHz or
Intel Celeron M 900MHz |
| Main memory: |
256 Mbyte DDR2 SDRAM; 512 Mbyte, 1 Gbyte or 2 Gbyte as option; static RAM 2 Mbyte |
| Drives: |
Hard disk > 80 Gbyte SATA or
CompactFlash card drive (256 MB, 512 MB, 1 GB or 2 GB) as externally replaceable mass memory media; optionally also internally (1 GB or 2 GB)
Optical drives or Floppy drive connectable via USB interface |
| Vacant slots for expansions: |
Up to 3x PCI-104 (with expansion rack) |
| Interfaces: |
1x serial COM1 (RS232)
1x Grafik DVI-I: DVI and VGA in combination
4x USB (USB V 2.0 / high speed)
2x Ethernet 10/100/1000 Mbit/s (RJ45)
1x PROFIBUS DP 12 Mbit/sec (isolated, CP 5611 compatible), as option
3x PROFINET 10/100 Mbit/sec (with integrated 3-port switch), as option |
| Dimensions (WxHxD): |
262 x 134 x 47 mm (Basic device) |
| Weight: |
approx. 2 kg |

Explore embedded PC systems with
SIMATIC Microbox PC 427B starter package
Get on board, get started and save:
Our SIMATIC® Microbox PC 427B starter package makes it all possible. Together with a 24 V power supply, a USB stick and the preinstalled Windows XP Embedded operating system, you have everything you
need for fast entry into the embedded PC world from Siemens. The ultra-compact, maintenance-free and extremely flexible rail-mounted PC was developed for high system availability.
You also get additional components for efficient diagnostics and preventive data backup to increase the availability of your system even more. So get on board and get more.
SIMATIC Microbox PC 427B starter package it just offers more: |
- Microbox: 1.0 GHz Intel® Celeron-M® processor, 512 MB RAM, hard drive, PROFIBUS interface
- Preinstalled Windows XP Embedded operating system
- Expansion rack for integration of a PCI-104 module
- SITOP 120/230 V AC to 24 V DC power supply
- SIMATIC PC USB FlashDrive 2 GB
- Adapter to convert from DVI-I to VGA
- SIMATIC PC DiagMonitor
- SIMATIC PC Image & Partition Creator
- SIMATIC BIOS Manager
- Windows IMCEA driver
- Restore CD of the operating system
- Documentation CD
|
SIMATIC PC the more industrial PC.
The flexible rail-mounted SIMATIC Microbox PC 427B fulfills every requirement imposed on an embedded PC:
- Various communications interfaces for flexible networking, e.g. COM1, 2x Gigabit Ethernet, 4x USB V2.0 and PROFIBUS
- High mechanical ruggedness to ensure reliable operation 24 hours a day
- All-metal enclosure with EMC-compliant connection of all interfaces for a high degree of electromagnetic compatibility (EMC)
- Integrated 24 V power pack with electrical isolation and mains buffering
|
 |
Getting on board is worth your while!
Every starter package offers you a price advantage of more than 25% compared with the purchase prices of the individual components.
Order the starter package now per Fax!
Only one package per customer can be ordered. The general sales and delivery conditions for products and services of the electronics and electrical industry apply. The prices (without VAT) are in Euro ex-factory, excluding packaging.
| Highlights of the Microbox PC 427B |
Ultra-compact:
- 262 x 134 x 47 mm
- Power pack already integrated
Maintenance-free:
- Fanless and no hard disk
- Can operate without battery
Flexible:
- CompactFlash or SATA hard disk
- PROFIBUS on board (optional)
- 3 free PCI-104 slots for expansion modules
- 2x Gigabit Ethernet
- Powerful Intel Pentium M technology up to 1.4 GHz
Rugged:
- Application range up to 55°C ambient temperature
- High shock and vibration protection up to 15 g/1 g
Long-lasting concepts:
- Available for at least 3 years
- Repair and spare parts service available for at least 5 years following discontinuation of active marketing
|
|
|
Ultra-compact, rugged and maintenance-free
The
SIMATIC PC DiagMonitor supports the voltage, temperature and program flow monitoring functions that are integrated into the PC. It monitors the Microbox PC 427B, visualizes its operating states and sends messages and alarms to the user.
The
SIMATIC PC Image Creator reliably performs preventive data backup for the mass storage unit. You can use the
SIMATIC PC BIOS-Manager to read, edit and duplicate BIOS data, while the I/O drivers offer you a means of addressing the buffered SRAM, for example.
The starter package contains the SIMATIC Microbox PC 427B in the configuration described above. You can also order a different configuration of the Microbox PC at the following address:
www.siemens.com/ipc-configurator