Starter package SIMATIC Microbox PC 427B
with a price advantage of more than 25 %!

Get on board, get started and save:
Our SIMATIC® Microbox PC 427B starter package makes it all possible. Together with a 24 V power supply, a USB flash drive and the preinstalled Windows® XP Embedded operating system, you have everything you need for fast entry into the embedded PC world from Siemens.
You also get additional components for efficient diagnostics and preventive data backup to increase the availability of your system even more.

Der SIMATIC Microbox PC 427B ist der ideale embedded Industrie-PC - ultrakompakt, robust und wartungsfrei! Für den lüfterlosen und festplattenlosen Betrieb bis zu 55°C; flexibel erweiterbar mit Compact-Flash oder PCI-104; inkl. Stromversorgung 24 V DC für die Hutschiene.
 
 
 
      Starter package - it just offers more:

  • Microbox: 1.0 GHz Intel® Celeron®M processor, 512 MB RAM, 80 GB hard drive, PROFIBUS interface
  • Preinstalled Windows® XP Embedded operating system
  • Expansion rack for integration of a PCI-104 module
  • SITOP 120/230 V AC to 24 V DC power supply
  • SIMATIC PC USB FlashDrive 1 GB
  • Adapter for convert DVI-I to VGA
  • SIMATIC PC Image and Partition Creator
  • SIMATIC PC DiagMonitor
  • SIMATIC BIOS-Manager
  • Windows IMCEA driver
  • Restore CD of the operating system
  • Documentation CD
 
 

Getting on board is worth your while!

Every starter package offers you a price advantage of more than 25 % compared with the purchase prices of the individual components.

So get on board - and get more.

Starter package by Fax order


SIMATIC PC - the more industrial PC.

The flexible rail-mounted PC SIMATIC Microbox PC 427B meets all demands made on an embedded industrial PC. The communication interfaces COM1, 2 x Gigabit Ethernet, 4 x USB V 2.0 and PROFIBUS ensure the required level of networking.

High reliability based on exceptional mechanical ruggedness ensures round-the-clock operation.

The all-metal housing's high level of electromagnetic compatibility (EMC) with EMC-orientated integration of all interfaces, as well as the integrated 24 V electrically isolated power supply with mains buffering round off the Microbox PC 427B.

The high level of system availability is supplemented by monitoring functions for voltage, temperature and program flow (programmable watchdog) with targeted support from the accompanying software packages.

 
      Highlights of the Microbox PC 427B

      Ultra-compact:

  • 262 x 134 x 47 mm
  • power pack already integrated

      Maintenance-free:

  • Fanless and no hard disk
  • Can operate without battery

      Flexible:

  • CompactFlash or SATA hard disk
  • PROFIBUS on board (optional)
  • 3 free PCI-104 slots for expansion moduls
  • 2 x Gigabit Ethernet
  • Powerful Pentium M technology up to 1.4 GHz

      Rugged:

  • Application range up to 55°C ambient temperature
  • High shock and vibration protection up to 15 g/1g

      Long-term active marketing

  • Up to min. 2.5 years with identical product features
  • Subsequently min. 5 years spare part availability
 

The SIMATIC PC Image Creator turns preventive data backup into child's play, i.e. saving the contents of mass memory. The SIMATIC PC DiagMonitor monitors the Microbox PC and sends messages and alarm signals to the user; it also visualizes the Microbox PC's operating status. Our BIOS-Manager and an I/O driver for addressing, e.g. battery-backed SRAM, ensure problem-free operation.

The starter package contains the SIMATIC Microbox PC 427B in the configuration described.
The standard product nach Ihren Bedürfnissen konfiguriert to meet your requirements.
 
Starter package by Fax order
Further informationen on the SIMATIC Microbox PC is available on the Internet
Further informationen on the SIMATIC PC is available on the Internet