Products
The CA 01 Interactive Catalog from Siemens Industry Automation and Drive Technologies is setting standards!
Informing, Configuring, Offering, Ordering.
CA 01 is much more than just a catalog.
Product selectors and selection aids integrated into the Catalog facilitate the search for the appropriate
articles for the desired automation task. Orders can be archived and managed using the integrated order
management feature. The ordering process for selected articles could scarcely be easier - just a few mouse
clicks are enough, and the customer can process the selected articles via fax, e-mail or direct upload into the
A&D MALL.
A broad range of import and export functions enables the customer to use orders in other programs, e.g. a
merchandise information system. The DATANORM format, which is widespread, in particular, in the electrical
engineering, is also part and parcel of the catalogs. Various setting options for customer-specific net prices
and discounts make our catalogs vital, tailor-made and flexible tools.
In addition to a local standard installation, the installation program of the catalogs also offers the
possibility of a central server installation. It is thus possible to provide any number of networked
workstations with a current Catalog version. When the Catalog is started, an integrated version check
feature will always find the latest version existing on the local network and will then automatically
update the client. The network administrator need only update the Catalog version on the server; everything
else will follow automatically. This guarantees that you are always working with the latest version of the
Catalog and thus with the latest prices and products.
News with regard to the interactive catalogs of Siemens Industry Automation and Drive Technologies can be found at our
news center.
Updates with regard to the functions and contents of the current catalogs can be found in the
downloadarea. Notes and "recipes" for
operating the Catalog can be found in the information
material.
|