Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
SIMATIC WinCC flexible
WinCC flexible Options
SIMATIC Pro Agent
SIMATIC WinCC
WinCC Options
Audit
Central Archive Server (CAS)
ChangeControl
Connec­tivity Pack
DataMonitor
DowntimeMonitor
IndustrialData­Bridge
IndustrialX
ODK
ProcessMonitor
ProAgent
Redundancy
Server
User-Archives
Web Navigator
SIMATIC Batch
SIMATIC Logon
SIMATIC Maintenance Station
WinCC Add-ons
Software Update Service
HMI-Complete systems
Customized products
Success Stories
Partners

WinCC/IndustrialDataBridge
Connection to databases and IT systems

WinCC/IndustrialDataBridge uses standard interfaces to link the automation level (controls) to the IT world and to ensure a flow of information in both directions.
Examples of these types of interfaces include OPC in the field of automation and SQL database interfaces in the IT world. You can integrate systems made by different manufacturers using a large number of different standard inter­faces. You carry out configuration (without programming) on a favorably priced basis using a standard software package.
Typically, WinCC (or other SIMATIC products like WinCC flexible) with its OPC DA server interface is the data source and an external database is the data destination. Apart from this, you can also access the archived messages and process values in the WinCC database via the WinCC OLE-DB Provider. Depending on the volume of data, licenses are offered with 128 / 512 / 2,048 and 10K tags.

Key benefits
  • Connecting the automation level to the IT world
  • Integrating systems made by different manufacturers using a large number of different standard interfaces (amongst others OPC, OLE-DB, office formats)
  • Simple, favorably priced configuration using standard software (without programming)
  • High-performance data exchange between several systems at the same time

Flexible switching between applications
IndustrialDataBridge makes a connection between the source and destination interface and transfers the data as follows

  • depending on a change in value
  • after a configurable time has expired
  • or if a specific event occurs.

Data is exchanged between automation systems made by different manu­facturers via IndustrialDataBridge, for example via OPC. Connecting OPC servers via the IndustrialDataBridge makes possible communication between different devices, data sources and destinations.

  • Linking SCADA and supervisory systems made by a wide variety of different manufacturers via the OPC interface.
  • Storing process data in office formats like MS Excel or MS Access.
  • SQL databases are available as the data destination for production data acquisition. The system can either transfer the data from the data source using OPC on an event-driven basis or transmit it directly to the controller.
  • With a database as the data source, you can transfer recipes or specified values directly to WinCC or to a controller.


Fig. Linking to databases and IT systems

Client Access Licenses (CAL)
To directly access current WinCC data via OPC DA, you do not need a separate license. You always need WinCC/CAL whenever you want to access WinCC data across the interfaces of the options WinCC/Connectivity Pack and WinCC/IndustrialDataBridge from any computer which has not installed (and licensed) neither the basic WinCC system nor a WinCC option.
If desired, the WinCC/CAL pro Processor License even provides access for all the computers in your configuration to the interfaces of the Connectivity Pack or allows them to use the IndustrialDataBridge.

Additional information:
"SIMATIC WinCC - Process Visualization using Plant Intelligence" -
Download of brochure
PDF Download
English 2.7 MB
PDF Download
francais 2,7 MB
PDF Download
español 2,7 MB
PDF Download
italiano 2,7 MB
For further information see the Online Catalog
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use