Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
SIMATIC WinCC flexible
WinCC flexible Options
SIMATIC Pro Agent
SIMATIC WinCC
WinCC Options
Audit
Central Archive Server (CAS)
ChangeControl
Connec­tivity Pack
DataMonitor
DowntimeMonitor
IndustrialData­Bridge
IndustrialX
ODK
ProcessMonitor
ProAgent
Redundancy
Server
User-Archives
Web Navigator
SIMATIC Batch
SIMATIC Logon
SIMATIC Maintenance Station
WinCC Add-ons
Software Update Service
HMI-Complete systems
Customized products
Success Stories
Partners

SIMATIC WinCC Options

Get SIMATIC WinCC tailored to your requirements. WinCC options  are evidence of the modular expandability and the universal application of WinCC which is the core for a whole range of different applications. The WinCC option packages are produced in the context of WinCC development. As the basic WinCC software they are supported by the technical advisory service and the central hotline.

On this page:

Options for scalable plant configurations
Options for increasing availability
Options for Plant Intelligence
Options for SCADA-Expansions
Options for tracking and validation
Options for batch processes
Options for System expansion

 

Options for scalable plant configurations

WinCC/Server
for the implantation of multiple-user solutions with up to 32 clients. In a distributed system, the application can be distributed by function or by plant segment to up to 12 servers.
more
WinCC/Central Archive Server
for setting up scalable, central process data archiving with up to 120,000 archive tags based on Microsoft SQL Server 2005..
more
WinCC/WebNavigator
allows you to visualize and operate your plant via the Internet or your companys Intranet or LAN without needing changes in the WinCC project. Using Thin Client solutions, you can also link robust local equipment and mobile clients.
more

 
Options for increasing availability

WinCC/Redundancy
Parallel operation of two single-station systems or servers to ensure data consistency in safety-related applications. Should a malfunction occur, clients can be automatically switched to the intact server.
more
WinCC/ProAgent
Adds diagnostic capabilities to the process visualization system. ProAgent is fully integrated in the SIMATIC diagnostic concept and optimized for the SIMATIC S7-300 and S7-400
more
SIMATIC Maintenance Station
Visualizes maintenance information from the automation systems of a plant. From the controller, through the network components, to switching, protective and control devices and the drives.
more

 
Options for Plant Intelligence

WinCC/Data Monitor
for displaying and evaluating current process status conditions and historical data on any office PCs using Internet- capable standard tools
more
WinCC/Connectivity Pack and WinCC/Connectivity Station
for accessing historical data of the WinCC archive system via OPC HDA or OLE-DB and for transferring/acknowledging messages via OPC A&E
more
WinCC/IndustrialDataBridge
enables linking to external databases, office applications and IT-systems via OLE-DB and OPC DA by employing a configurable standard software
more
WinCC/Process Monitor
is employed for the collection, aggregation, analysis and storage of process values and messages providing an online quality analysis for the optimization of production.
more
WinCC/Downtime Monitor
for detecting and analyzing in machine-oriented or line-oriented production facilities in order to derive Key Performance Indicators of a plant .
more

 
Options for SCADA Expansions

WinCC/User Archives
allows the application of user archives, in which related data is stored in data records. WinCC and its automation partners (e.g. a SIMATIC S7 PLC) can write to these data records and exchange them among one another.
more

 
Options for Tracking and Validation

WinCC/Audit
is for monitoring changes in operator activities in runtime operation as well as for recording project changes at the engineering stage with the help of Audit trails and Project Versioning
more
WinCC/Change Control
is a subset of WinCC/Audit to track changes of a WinCC project during Engineering including document management and project versioning.
more
SIMATIC Logon
for a central, cross-plant user management, integrated in Windows User mangement providing various security mechanisms on administrator and user level. Starting with WinCC V7 SIMATIC Logon is part of the WinCC basic software.
more

 
Options for batch processes

SIMATIC Batch for WinCC
offers a solution for the implementation of batch processes in the process industry. SIMATIC BATCH for WinCC is offered as a bundle that includes both the SIMATIC BATCH as well as the WinCC components.
more

 
Options for System expansion

WinCC/IndustrialX
uses ActiveX technology for process visualization. Configuration wizards make it easier to generate your own standard presentations.
more
WinCC/ODK (Open Development Kit)
describes opened programming interfaces which can be used to access data and functions of the configuration and runtime system.
more
Additional information:
"SIMATIC WinCC - Process Visualization using Plant Intelligence" -
Download of brochure
PDF Download
English 2.7 MB
PDF Download
francais 2,7 MB
PDF Download
español 2,7 MB
PDF Download
italiano 2,7 MB
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use