Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Industrial-LCD-Monitors
HMI Software
SIMATIC WinCC flexible
WinCC flexible Options
SIMATIC Pro Agent
SIMATIC WinCC
WinCC Options
WinCC Add-ons
ACRON 6 for WinCC
Alarm Management
B.Data
DCC Translation Editor
Historian CONNECT ALARM
PM-ANALYZE
PM-CONTROL
PM-MAINT
PM-OPEN EXPORT
PM-OPEN IMPORT
PM-OPEN TCP/IP
PM-QUALITY
ShutDown WinCC
Sm@rtLib HVAC
System diagnostics
WinCC OPC AE Client
WinCC powerrate
Software Update Service
HMI-Complete systems
Customized products
Success stories
Partners

PM-OPEN EXPORT:
Exporting Process data

 
PM-OPEN EXPORT offers a flexible and economical solution for exporting process data and archive data from SIMATIC WinCC into freely designed, independent  text files (ASCII, CSV format as well as HTML and XML format, etc.).

 


 
Functionality

PM-OPEN EXPORT can export to any local or shared network storage media.  Text files in HTML format allow an information system to be built up on the basis of Internet/Intranet.
PM-OPEN EXPORT runs in the background after configuration, i.e. the process data and archive data is transferred automatically to text files without the user’s intervention. Data export can be initiated cyclically, time-controlled or event-controlled. Additionally the data export can be initiated manually.
A decisive advantage is the flexible and individual design of the target file. This can include, for example, static text and timestamps in addition to the exported data
PM-OPEN EXPORT is suitable for use in redundant WinCC configurations.
 

Further Information:
 
Adress

Siemens AG
WinCC Competence Center Mannheim
Dynamostr. 4
68165 Mannheim

Phone +49-621-456-3269
Fax +49-621-456-3334
E-mail WinCCAddon.automation@siemens.com
Internet www.siemens.com/process-management
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use