Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Industrial-LCD-Monitors
HMI Software
SIMATIC WinCC flexible
WinCC flexible Options
SIMATIC Pro Agent
SIMATIC WinCC
WinCC Options
WinCC Add-ons
ACRON 6 for WinCC
Alarm Management
B.Data
DCC Translation Editor
Historian CONNECT ALARM
PM-ANALYZE
PM-CONTROL
PM-MAINT
PM-OPEN EXPORT
PM-OPEN IMPORT
PM-OPEN TCP/IP
PM-QUALITY
ShutDown WinCC
Sm@rtLib HVAC
System diagnostics
WinCC OPC AE Client
WinCC powerrate
Software Update Service
HMI-Complete systems
Customized products
Success stories
Partners

WinCC OPC Alarm & Event Client

This WinCC Premium Add-on enables you to transfer alarms and events from any compliant OPC Alarm & Event (AE) server to the WinCC alarm system. The main task of the client is to receive alarms from the OPC AE server and transmit them in an adequate way to the WinCC alarm system. WinCC and the WinCC OPC AE client have to run on the same machine. The OPC AE Server can be located on a different machine. The client will be started and stopped with the WinCC Runtime. The connection state to the OPC AE Server is monitored cyclically and its condition is reported to WinCC via a connection status item. In case of a connection breakdown the client tries to reconnect. It is also possible to use the WinCC AE client in a redundant WinCC environment.

 
 
Benefits and technical highlights
  • Transfers OPC alarms to the WinCC alarm system
  • Ability to run in a redundant WinCC environment
  • Connection monitoring and automatic reconnect
  • Engineering in a few simple steps
  • Mapping of the OPC alarms to WinCC alarms via a csv file
  • Protection of the investment by the use of standard interfaces

 

Further Information:
 
Address

Siemens AG
Industrial Solutions and Services
WinCC Competence Center Erlangen
I&S IS E&C IT4 Industry Customer Support
Werner-von-Siemens-Straße 60, 
91052 Erlangen

Phone +49 91 31 7-461 11
Fax +49 91 31 7-447 57
E-mail it4industry@siemens.com
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use