Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Industrial-LCD-Monitors
HMI Software
SIMATIC WinCC flexible
WinCC flexible Options
SIMATIC Pro Agent
SIMATIC WinCC
WinCC Options
WinCC Add-ons
ACRON 6 for WinCC
Alarm Management
B.Data
DCC Translation Editor
Historian CONNECT ALARM
PM-ANALYZE
PM-CONTROL
PM-MAINT
PM-OPEN EXPORT
PM-OPEN IMPORT
PM-OPEN TCP/IP
PM-QUALITY
ShutDown WinCC
Sm@rtLib HVAC
System diagnostics
WinCC OPC AE Client
WinCC powerrate
Software Update Service
HMI-Complete systems
Customized products
Success stories
Partners

Historian CONNECT ALARM:
Alarm Interface to the SIMATIC IT Historian

Using the SIMATIC IT Historian for longterm archiving of alarms, very often requires to import alarms from different WinCC or WinCC flexible systems. With the WinCC Add-on Historian CONNECT ALARM different datasources can be connected.
Vertikale Integration mit Historian CONNECT ALARM
Fig.:Vertical integration employing Historian CONNECT ALARM
 
Functionality
  • Connecting  WinCC systems
    Different WinCC stations can be the source for the alarms. Historian CONNECT ALARM supports both, WinCC Version 5 and WinCC Version 6. An Agent is installed on the WinCC system. This agent captures the alarms and sends them to the Alarm interface via TCP/IP. The alarm columns in WinCC can be freely assigned to the columns in the SIMATIC IT Alarm filter.
  • Connecting WinCC flexible systems
    Many WinCC flexible systems are able to store their alarms in a CSV-file based archive. The CSV-files are copied, e.g. cyclically or at batch end, to the PC of the Alarm Interface using an ethernet network. The alarm interface reads the alarms from the files and inserts them into the SIMATIC IT Historian. The alarm columns in WinCC flexible can be freely assigned to the columns in the SIMATIC IT Alarm filter.
Further Information:
 
Address

Siemens AG
WinCC Competence Center Mannheim
Dynamostr. 4
68165 Mannheim

Phone +49-621-456-3269
Fax +49-621-456-3334
E-mail WinCCAddon.automation@siemens.com
Internet www.siemens.com/process-management
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use