Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Industrial-LCD-Monitors
HMI Software
SIMATIC WinCC flexible
WinCC flexible Options
SIMATIC Pro Agent
SIMATIC WinCC
WinCC Options
WinCC Add-ons
ACRON 6 for WinCC
Alarm Management
B.Data
DCC Translation Editor
Historian CONNECT ALARM
PM-ANALYZE
PM-CONTROL
PM-MAINT
PM-OPEN EXPORT
PM-OPEN IMPORT
PM-OPEN TCP/IP
PM-QUALITY
ShutDown WinCC
Sm@rtLib HVAC
System diagnostics
WinCC OPC AE Client
WinCC powerrate
Software Update Service
HMI-Complete systems
Customized products
Success stories
Partners

System Diagnostics


With this WinCC Premium AddOn you can configure a diagnostic environment that provides detailed information about the connected PROFIBUS DP and PROFINET IO devices and the S7 400 CPU / H-CPU during runtime of your operator station. The AddOns consist of standard elements of SIMATIC software and can be implemented retrospectively in any SIMATIC PCS 7 or STEP 7/WinCC project. If you are familiar with SIMATIC PCS 7 or STEP 7/ WinCC, as the case may be, then you do not require any additional know-how for the configuration.

.

Screenshot: System diagnostics information as shown by WinCC Runtime
 
 
Benefits and technical highlights
  • Diagnostics buffer to store any error messages that have occurred
  • No need for additional engineering tools
  • Engineering in a few simple steps
  • Simple updating of changes in the hardware configuration – online anytime in WinCC
  • Fast and reliable availability of all relevant information about the configured Profibus slaves / Profinet devices
  • The diagnosis is carried out during runtime, independently of any engineering tools
  • Visualization of all Profibus slaves / Profinet IO devices supported by Step 7
  • Diagnostic repeaters and slaves connected downstream of the diagnostic repeaters can be diagnosed (Profibus DP/PA Slave Diagnostics)

Functionality

Functions of the PROFIBUS DP/PA Slave Diagnostics
The ActiveX control visualizes the in STEP 7 configured Profibus DP master system with all DP slaves in an overview picture. The current operating statuses of the PROFIBUS slaves are displayed in this faceplate, and any fault states can be evaluated. This works with both: redundant and non-redundant Profibus master systems.
The Profibus Master can be either a SIMATIC standard automation system (S7-400/S7-300) or the highly available S7-400 H. The add-on comprises max. 5 STEP 7 blocks and one ActiveX control. The Step7 blocks acquire the information of the configured master system and send the data to the operator station.
The detailed views provide you with all necessary information. These include:

  • Overview about the connected PROFIBUS PA master systems
  • Overview about the devices connected at a Y-Link
  • Detailled diagnostics informationen for DP slaves: e.g. Device status, detailed diagnostics, channel diagnostics, MLFB number, station address, slot, module type, etc.

In the case of redundant slaves, a faulty communication link is also indicated. The detail view provides information on the redundancy of the modules in addition to the information listed above.

Functions of the PROFINET IO Device Diagnostics
The functionality of the PROFINET IO Device Diagnostics is very similar to the Profibus DP/PA Slave Diagnostics. All in STEP 7 configured Profinet IO devices are visualized in an overview picture. The current operating statuses of the configured devices are shown and any error statuses which may have occurred can be evaluated in the overview display.
The add-on comprises max. 3 STEP 7 blocks and one ActiveX control. The Step7 blocks acquire the information of the configured master system and send the data to the operator station.
The detailed views provide you with all the necessary information. These include:

  • Detailed diagnostics information for the PROFINET IO / Failsafe devices e.g. Device status, detailed diagnostics, channel diagnostics, MLFB number station address, slot, module type, etc.
  • Diagnostics information of Scalances
  • Overview of the Profinet devices connected via a WLAN link (including the actual device status)
  • Overview of the Profibus slave connected via an IE/PB link (including the actual device status)

Functions of the S7-400 CPU Diagnostics
As central components of I&C, the CPUs and H-CPUs are especially important. Our ActiveX control permits diagnostics of the most important CPU properties within any operator station. Scope: S7-400 and S7-400H.
 

Further Information:
 
Address

Siemens AG
Industrial Solutions and Services
WinCC Competence Center Erlangen
I&S IS E&C IT4 Industry Customer Support
Werner-von-Siemens-Straße 60, 
91052 Erlangen

Phone +49 91 31 7-461 11
Fax +49 91 31 7-447 57
E-mail it4industry@siemens.com
Internet http://www.siemens.com/systemdiagnostics

 

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use