WinCC Premium Add-ons
Expand SIMATIC WinCC by employing quality tested Add-on products
The main SCADA functions are already part of the WinCC basic Software, yet it
can be expanded by WinCC options and WinCC Add-ons to meet your individual
requirements.
WinCC Premium Add-ons are developed by the respective
providers on their own initiative and have to pass compatibility tests with the WinCC basic system at the Siemens
Test-Center.
A first level support is guaranteed by A&D Customer Support.
Functionality testing and further support are part of the partners duties. Further support for the WinCC Add-Ons is provided by
the respective product suppliers, who are also the point of contact for
questions regarding the integration of the product into an automation solution.
The WinCC-Premium Add-ons at a glance:
Connectivity
|
Historian CONNECT ALARM
|
transfers alarms and events from WinCC and WinCC flexible stations
to the SIMATIC IT Historian
more |
|
PM-OPEN EXPORT |
offers the user flexible and economical solutions for
vertical systems integration within companies
more |
|
PM-OPEN IMPORT
|
offers the possibility to import the WinCC flexible
archives(data logs, alarm logs and audit trails) automatically into the
WinCC system.
more |
| PM-OPEN TCP/IP |
represents a flexible and cost-effective solution for the connection
of computer systems (MRP, laboratory, logistic and quality management
systems, etc.) to the automation and process control levels
more |
| WinCC OPC Alarm & Event Client |
transfers alarms and events from any compliant OPC Alarm & Event (AE) server
to the WinCC alarm system.
more |
| TOP Server |
is a proven OPC data integration platform
providing a host of OPC device drivers
more |
| TOP Server UCON |
offers a tool to create OPC WinCC drivers via
Point-Click Configuration
more |

Process Management
|
 |
| PM-ANALYZE |
Localization of error sources or weak points in technical
plants, reduction of plant standstill and maintenance times, and timely
recognition of the effects of wear and tear.
more |
| PM-CONTROL |
is an industry-neutral recipe system for the easy creation
and management of recipes with an integrated job control.
more |
| PM-QUALITY |
provides the user with a modular and industry-neutral
archiving system for job or batch-related acquisition of process and
production data
more |
| ShutDown WinCC |
enables WinCC Runtime to be exited and operator stations shut down in a
controlled manner in combination with a UPS
more |
Diagnostics and Maintenance
|
 |
| Alarm Management |
makes
it possible to transmit alarms or messages from WinCC to Mobile Phones,
pagers or WebPads automatically
more |
| PM-MAINT |
is an industry and technology-neutral maintenance planning tool for
use in the preventive maintenance close to production facilities.
more |
| System Diagnostics |
provides the operators and the service personnel with a quick and
comprehensive view over the status of the connected CPUs and peripheral
devices.
more
|
Industry and technology solutions
|
 |
| ACRON 6 for WinCC |
Long-term archiving and logging for small to medium-sized systems in
water and sewerage technology.
more |
| B.Data |
B.Data is a modular industry-independent energy
management and operation information system for industrial plants
more |
| Sm@rtLib HVAC
|
Regulating and component
modules for heating, ventilation and air-conditioning systems.
more |
| WinCC powerrate
|
provides the basis for a continuous improvement process in that it delivers detailed information on energy consumption and costs.
more |
Configuration tools
|
 |
| DCC TranslationEditor |
is a tool with integrated security and globalization
features for translating and maintaining multilingual projects.
more |
|