Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
SIMATIC WinCC flexible
Highlights
Engineering SW
Runtime SW
Part of TIA
FDA compliance
Multilingualism
System Requirements
Products
WinCC flexible Options
SIMATIC Pro Agent
SIMATIC WinCC
WinCC Options
WinCC Add-ons
Software Update Service
HMI-Complete systems
Customized products
Success Stories
Partners

WinCC flexible System requirements

On this page:
WinCC flexible Engineering SW
WinCC flexible Runtime SW
 

 

WinCC flexible Engineering SW

Operating system:
Windows XP Professional SP2 / SP3,
Windows Vista (Business, Ultimate) 32 Bit-Editions

Hardware requirements:

Category minimum recommended
under XP under Vista under XP under Vista
Processor* Pentium 4
1.6 GHz
Pentium 4
2.5 GHz
Pentium M Core 2Duo
RAM (main memory) 1 GB 2 GB >1 GB >2 GB
Graphics card 16 MB 128 MB 32 MB >128 MB
free disk space** 2 GB 2 GB >2 GB >2 GB
free disk space
on system partition
700 MB 700 MB 700 MB 700 MB
DVD/R drive yes yes yes yes

 

* All specifications refer to INTEL processors, compatible AMD-systems of comparable performance can also be used.
** for every installed language additional 200 MB are needed
 

   

WinCC flexible Runtime SW

Operating system:
Windows XP Professional SP2 / SP3,
Windows Vista (Business, Ultimate) 32 Bit-Editions

Hardware requirements:

Category minimum recommended
under XP under Vista under XP under Vista
Processor* Pentium III
300 MHz
Pentium 4
1GHz
Pentium III
500 MHz
Pentium 4
 3.4 GHz
RAM (main memory) 128 MB 1 GB 512 MB 2 GB
Graphics card 16 MB 128 MB 32 MB >128 MB
free disk space 250 MB 250 MB >250 MB >250 MB
DVD/R drive yes yes yes yes

* All specifications refer to INTEL processors, compatible AMD-systems of comparable performance can also be used..
 

   
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use