Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
SIMATIC WinCC flexible
Highlights
Engineering SW
Runtime SW
Part of TIA
FDA compliance
Multilingualism
System Requirements
Products
WinCC flexible Options
SIMATIC Pro Agent
SIMATIC WinCC
WinCC Options
WinCC Add-ons
Software Update Service
HMI-Complete systems
Customized products
Success Stories
Partners

WinCC flexible - Products and licenses

Scalable concerning quantities and price, depending on your requirements and tasks you can purchase corresponding licenses of the WinCC flexible basic software

On this page:

WinCC flexible Engineering SW
WinCC flexible Runtime SW
WinCC flexible Asia
Powerpacks
Options
Update-Service and special licenses

 

WinCC flexible Engineering SW

SIMATIC WinCC flexible is available on a graduated price and performance basis, that can be tailored to your specific operator control and monitoring devices in an optimum way. Upward compatibility is always ensured within the WinCC flexible offering.
  • SIMATIC WinCC flexible Micro 
    • Micro Panels: TP 170micro, TP177micro, OP 73micro
  • SIMATIC WinCC flexible Compact 
    • Like WinCC flexible Micro and additional 
    • Panels series 70: OP 73, OP 77A/B 
    • Panels series 170: TP/OP170, TP 177A, TP/OP 177B
    • Mobile Panel 170 , Mobile Panel 177
    • Basic Panels KTP 1000, TP 1500
    • C7 devices: C7-635, C7-636
  • SIMATIC WinCC flexible Standard
    • Like WinCC flexible Compact and additional 
    • Mobile Panel 277
    • Panels series 270: TP/OP 270, TP/OP 277
    • Multi Panels series 170/270/370: MP 177, MP 270B, MP 277, MP 370, MP 377
  • SIMATIC WinCC flexible Advanced 
    • Like WinCC flexible Standard and additional 
    • Panel PCs and Standard PCs

Graphische Darstellung der Zuordnung zwischen Programmpakete und Gerätefamilien bei WinCC flexible

WinCC flexible Runtime SW

With SIMATIC HMI operator control and monitoring devices, the runtime software is on-board and, depending on the equipment's hardware, this gives you different HMI functionality and performance profiles.
For PC platforms, WinCC flexible Runtime can be used on a graduated basis through the use of PowerTags: 
  • 128 PowerTags
  • 512 PowerTags
  • 2048 PowerTags
  • 4096 PowerTags

Only process variables count as PowerTags that have a process connection to the controller. Apart from this, variables without a process link, constant limit values of variables as well as (up to 4000) messages are available as additional performance.

WinCC flexible Asia

For customers and applications on the Asian market there is a special Asian version of WinCC flexible Standard and WinCC flexible Advanced. It supports the languages English, Chinese (simplified and traditional), Japanese and Korean.
 

Powerpacks

Powerpacks allow you to increase the number of useable PowerTags. As your application grows, so does WinCC flexible. Start off with the smallest tag count and then add tags via Powerpacks as your requirements increase. Powerpacks also allow you to upgrade your engineering software to grow from an initial use of Panels and Multi Panels (in WinCC flexible Standard) to full deployment of PC solutions (WinCC flexible Advanced).
The Engineering-SW WinCC flexible Micro cannot be upgraded by powerpacks.

  • Powerpacks for upgrading the Engineering SW from:
    • WinCC flexible Compact to Standard
    • WinCC flexible Compact to Advanced
    • WinCC flexible Standard to Advanced
       
  • Powerpacks for upgrading the Runtime SW from:
    • 128 PowerTags to 512 PowerTags
    • 128 PowerTags to 2048 PowerTags
    • 512 PowerTags to 2048 PowerTags
    • 28 PowerTags to 4096PowerTags
    • 512 PowerTags to 4096PowerTags
    • 2048 PowerTags to 4096 PowerTags

Options

You can obtain individual functional or vertical market extensions to the engineering and runtime software in the form of WinCC flexible options.

Runtime-Option Panels PC-Systems
WinCC flexible/Archives integrated,
series 270 and above
optional
WinCC flexible/Recipes integrated,
depending on device
optional
WinCC flexible/Audit optional for series 270
and above
optional
WinCC flexible/
Sm@rtAccess
optional for PROFINET versions of 177 devices, series 270  and above optional
WinCC flexible/
Sm@rtService
optional ab 270er Serie und PROFINET-Varianten der 177er Geräte optional
WinCC flexible/OPC-Server optional
for series 270and above
optional
WinCC flexible/ProAgent optional
for series 270and above
optional
Engineering-Option
WinCC flexible/ ChangeControl optional for WinCC flexible Advanced

Update Service and Special licenses

Software Update Service
The Update Service for SIMATIC WinCC flexible offers the possibility to subscribe to Software Updates at a special price..

further information about the Software Update Service

HMI-Complete systems
SIMATIC HMI offers complete systems with a freely configurable Panel PC and WinCC flexible Runtime software in a package. These packages save you considerable expenses in comparison with the costs of the separate components.

further information about HMI-Complete systems

Trainer Packages
In the context of the program Siemens Cooperates with Education you can purchase  trainer packages at special conditions.

further information about Trainer-Packages

 
Further Information:

For further information about WinCC flexible Engineering SW
see the online catalogue
For further information about WinCC flexible Runtime SW
see the online catalogue
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use