Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Industrial-LCD-Monitors
HMI Software
SIMATIC WinCC flexible
WinCC flexible Options
ChangeControl
Archives
Recipes
Audit
SIMATIC Logon
Sm@rtAccess
Sm@rtService
OPC-Server
ProAgent
SIMATIC Pro Agent
SIMATIC WinCC
WinCC Options
WinCC Add-ons
Software Update Service
HMI-Complete systems
Customized products
Success stories
Partners

WinCC flexible/Sm@rtAccess
Innovative HMI-concepts


The WinCC flexible/Sm@rtAccess option makes available simple client/server mechanisms for PROFINET versions of 177devices, Series 270/370 Panels and Multi Panels and for PCs with WinCC flexible Runtime building the basis for innovative concepts in HMI and automation tasks.
  
 
 


optional for HMI devices from series 270 upwards, the PROFINET versions of 177 devices and PC-systems under WinCC flexible Advanced
 
  Innovative Concepts 
  • Local operator stations with plant-wide access to variables, e.g. networking stand-alone production cells
  • Distributed operator stations for operating large, physically distributed machines
  • Local control room solutions with options for central archiving, analysis and further-processing of process data
  • Link to the Office world
 
 
Networking standalone production cells


Plant-wide read and write access to tags makes it possible, for example, to easily exchange data between what were originally standalone sections of a production system (i.e. automation units).
 

 
Fig. Sm@rtAccess - Exchanging process values between operator stations

 
Distributed operator stations

Operating large, physically distributed plant and machinery is made much easier, since you can use WinCC flexible to configure distributed operator stations such that operators can carry out exclusive operating and monitoring from different locations – and all this with just one configuration
 


 
Fig. Example of a large-scale machine with several operator stations
 

 
Fig.
Sm@rtAccess - Distributed operator stations

Local control room solutions


Cross-plant access to tags and screens even allows you to set up favorably priced, local control room solutions. In this connection, you can display at a higher level head station (client) important process values from the local operator stations (servers) and if required, make operator inputs to them on a central basis. If you use a PC for the head station, this yields additional options for archiving, analyzing and further-processing the acquired process data.
 

 
Fig. Sm@rtAccess - Control room solution switchable view to local stations
 

 
Fig. Sm@rtAccess - Control room solution with central access to tags and screens
 
Link to the Office world


It is also possible to exchange data using tags between WinCC flexible and Office applications (e.g. Microsoft Excel) using an appropriate (Excel) script. In this way, you can use a standard tool to carry out analyses and statistical calculations and, if necessary, to derive specifications for optimizing production.
 
Application examples:
You can find a comprehensive compilation of documents, which describe various configurations and samples of  communication solutions in detail inside the information system of our Service and Support
 
Additional information
"SIMATIC WinCC flexible - Flexibility in every HMI application"
Download of brochure

English 3.0 MB

francais 2,9 MB

espanól 2,9 MB

italiano 2,9 MB
For further information see the Online-catalogue

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use