Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Industrial-LCD-Monitors
HMI Software
SIMATIC WinCC flexible
WinCC flexible Options
ChangeControl
Archives
Recipes
Audit
SIMATIC Logon
Sm@rtAccess
Sm@rtService
OPC-Server
ProAgent
SIMATIC Pro Agent
SIMATIC WinCC
WinCC Options
WinCC Add-ons
Software Update Service
HMI-Complete systems
Customized products
Success stories
Partners

WinCC flexible/ChangeControl
Versioning and tracking changes

 

Once a plant has been commissioned and validated, it may be necessary to make changes to the configuration due to the plant being adapted or extended. In this connection, youmust record all the changes to a plant from the start of production for the entire service life and, with software in particular, you must document reproducible versions. This means that you must log the configuration, in a similar way to runtime operation, in the audit trail of the configuration: what is known as the “Change Log“. Using the WinCC flexible/ChangeControl option, it is also possible to carry out versioning and change tracking of WinCC flexible projects. You can log changes in the project and if necessary verify them should the need arise.
 
 

for PC-Systems under WinCC flexible Advanced

 
 

 
  Benefits:
  • Consistent Backup of configuration data
    • Management in a database
    • Version management for changes to the project data (with a rollback function)
  • Tracking of  changes to configuration
  • Contiguous verification of the change history for the entire life cycle
  • Validation support
    • Makes validation easier
    • Support in retaining the validated status of the plant
 

In general, you can use ChangeControl to secure interim status conditions in the case of complex innovations or extensions and to carry out a rollback.

OEMs and custom machinery builders can benefit from this capability that enables you to manage your projects with a clear overview, record delivered customer versions and later modifications, for example. In the case of sub contracting work, tracking changes via ChangeControl may provide the basis for calculating the time and effort needed for modifications.

Additional information
"SIMATIC WinCC flexible - Flexibility in every HMI application"
Download of brochure

English 3.0 MB

francais 2,9 MB

espanól 2,9 MB

italiano 2,9 MB
For further information see the Online-catalogue
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use