Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Industrial-LCD-Monitors
HMI Software
SIMATIC WinCC flexible
WinCC flexible Options
SIMATIC Pro Agent
SIMATIC WinCC
WinCC Options
WinCC Add-ons
Software Update Service
HMI-Complete systems
Customized products
Success stories
Partners

SIMATIC ProAgent Process diagnostics -
Notice right away when something goes wrong

A defective actuator or sensor, an incorrect movement, a missed lock or an expired monitoring time can cause massive malfunctions in the total process.
Such errors (and others) in the process can be detected and reported with SIMATIC engineering tools such as S7-PDIAG or S7-GRAPH and SIMATIC ProAgent (the option packages for operator control and process monitoring solutions with WinCC flexible or WinCC ). They give you precise information on the location and cause of the error and even provide notes on how to correct the situation. ProAgent has been optimally tailored to the S7-300/400 controllers and works in conjunction with the SIMATIC Engineering Tools S7-PDIAG, S7-GRAPH or S7-HiGraph.

Consistent diagnostic information flow with SIMATIC components

The ProAgent option package contains standard diagrams that are geared to the requirements of the STEP 7 engineering tools.During runtime,these are provided with process-specific data.
ProAgent supports the concurrent diagnosis of the control programs of a range of STEP 7 engineering tools
 

Highlights:
  • Easy to use:
    fast diagnostics of faulty plants/machines
  • Supports context-sensitive initiation of diagnostics based on process error message
  • Standard user interface
  • No special know-how required due to intuitive display of the cause of the fault
  • Output of the operands with symbolic code and comment
  • The display mode can be set to suit personnel requirements by switching between the LAD and STL
  • Universal system solution; optimum interaction of STEP 7, STEP 7 engineering tools and the ProTool configuring software and the WinCC operating and monitoring system
  • Automatic generation of the diagnostic-relevant components for controllers and HMI
  • No duplicated input of data
  • Automatically generated screen contents for the diagnostics and control of the plant/machine
  • Direct process access using the motion diagram,which also supports fault correction
Additional Information:
WinCC flexible/ProAgent
WinCC/ProAgent

 

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about SIMATIC ProAgent process diagnostics software