Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Panel PC 477B
Panel PC 577B
Panel PC 677B
Panel PC 677B INOX
Distributed Configuration
System availability
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

SIMATIC Panel PC 677/677B in distributed configuration

Employing the SIMATIC Panel PC Remote Kit you can mount the computing and operating unit separately - even when retrofitting an existing PC 677/677B.

You just have to separate the operating unit from the computing unit, attach the Remote Kit to the operating unit and reconnect it with the computing unit by using the delivered cables.

This way you can realize PC-based solutions for visualization and control tasks under conditions that require a decentralized configuration, e.g. when mounting a PC  onto a cantilevered swivel where etreme acceleration may occur and less weight is recommended.

The Remote-Kit fits all PC 677 devices and can be ordered in different options with a 24 V DC or 110/220V AC power supply and cables from 5 to 30m.

 

Illustration: Easy to handle: Separating the operating unit from the computing unit

Illustration: The SIMATIC Panel PC Remote Kit is a universal hardware-based solution to build a decentralized Panel PC configuration

Overview of Highlights
  • Retaining full Panel PC functionality
    • Status LEDs (temperature/power)
    • LED in the keys, piezo mouse
    • Dimmable backlight
    • USB interface on the front
      (USB 2.0 up to 5 m/ USB 1.1 up to 30 m)
    • Programmable keyboard-controller
    • Available (and mountable) direct key module option 
  • Enables an ultra-compact operating unit
  • Suitable for subsequent retrofit/upgrade by the customer
  • Pure HW solution and therefore operating system-independent
  • Remote front optionally with AC or DC power supply
  • Operating unit can be placed up to 30 m away from the computing unit 
  • Easy installation
 
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use