|
SIMATIC PC DiagMonitor monitors PC Operating Status
SIMATIC Panel PCs come standard with a high level of ruggedness and
reliability thanks to their industrial architecture.
With the PC diagnostics/alarm software SIMATIC PC DiagMonitor, this
level can be further increased.
SIMATIC PC DiagMonitor
- Monitors critical PC states on SIMATIC PCs (hard drive, fan,
temperature, system status)
- Reports detected errors and definable service intervals
- Communicates this information
- locally via SNMP, OPC
- remotely via LAN, e-mail, SMS
- Acts through configurable PC restart in case of watchdog alarm
and execution of batch programs and executable files
- Logs all events in a LOG file
Monitoring and Alarming:
SIMATIC PC DiagMonitor detects possible hardware and software errors early.
A number of safety-relevant operating parameters are monitored and visualized:
- Temperature
Besides operating errors and head-crashes, thermal problems are the
main cause of computer failures. An early warning in this area is
especially effective.
 |
The temperature is acquired via three temperature sensors. One sensor
monitors the processor temperature, the second one the temperature near
the processor and expansion modules and the third one the temperatures
near the hard drives. The SIMATIC PC DiagMonitor reports critical
temperatures that exceed as well as go below set points. |
- Fan
The fan monitoring by the SIMATIC PC DiagMonitor includes the CPU fan
as well as possible, additional device fans,
 |
with the set and actual speeds of the fans being
displayed. This allows for a preventive fan exchange, if operational
irregularities are detected, avoiding thermal problems and the crashes
associated with it. |
- Hard
Drive Status
The hard drive monitoring is carried out via SMART
(Self-Monitoring Analysis and Reporting Technology) a hard drive
diagnostics program supported by leading drive manufacturers for the
prevention of data losses.
 |
SMART
cyclically checks the data on the medium and the hard drive electronics
for functionality and aging, e.g. deterioration of technical component
properties. SMART reports preemptively, i.e. the hard drive is still
operational, but has to be replaced as soon as possible to avoid total
failure. |
It
is the goal of SMART to issue a warning at least 24 h prior to the ultimate
hard drive failure, giving the user enough time to back up the data and
perform a hard drive swap
Communication:
- LAN
With the SIMATIC PC DiagMonitor, distributed client-server
architectures can very easily be set up. As a server, the SIMATIC PC
DiagMonitor monitors the SIMATIC PCs (clients) connected to a network via
SNMP (Simple Network Management Protocol). Thus, for example, all
networked SIMATIC PCs of a complex system can be easily monitored. As a
server, an office PC in a control room with own DiagMonitor SW license can
also be used.
- E-Mail and SMS
Via
set addresses and phone numbers, alarm messages can be sent as e-mail or
phone SMS (Short Message Service) to remote service centers.
- OPC
Via
the OPC client functionality, alarm messages can be integrated directly
into SIMATIC software such as WinAC, ProTool/Pro or WinCC.
Program Execution
- SIMATIC PC DiagMonitor provides the option of executing batch files
and/or executable files on account of an alarm. The system is thus open to
the integration of customized scripts and applications.
Log Function
- SIMATIC PC DiagMonitor provides a configurable log file, in which all
DiagMonitor activities (alarms, acknowledgments, inputs, etc.) are
automatically logged.
|
 |