Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Panel PCs
Panel PC 477B
Panel PC 577B
Panel PC 677B
Panel PC 677B INOX
Distributed Configuration
System availability
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

SIMATIC Panel PC 677B INOX-
Devices with stainless steel fronts for food and beverage industry

SIMATIC HMI offers a industry specific version of its Panel PC 677B, which is modified in more than just one aspect to meet the special regulations and specifications for plants and machines in food and beverage industry. This device is also recommended for applications with comparable operation environment, e.g. within pharmaceutical industry.
Highlights
  • Rugged, stainless steel fronts with a highly polished surface for easy cleaning
  • Optimized frame design for liquid run-off
  • Beveled and rounded surfaces optimized for cleaning by hand
  • Minimized grooves and joints and enhanced resistance against common cleaning agents and disinfectant
  • Non-migrating sealing material impervious to food splatter, and a shatterproof display to avoid food contamination
  • Field-proven functionality of the SIMATIC HMI standard products

Industrial compatibility:

  • Compact design for mounting in cabinets, swivels and consoles
  • Degree of protection  IP 66K, NEMA 4, 4X, 12 (front), IP 20 (rear)
  • Rugged aluminum die-cast housing
  • High electromagnetic compatibility
  • Shock resistance during operation: 5.0 g
  • Vibration resistance during operation: 1.0 g
  • Equipment designed for maximum ease of servicing
  • MTBF for back-lighting: 60.000 h during 24-hour continuous operation
  • Options for increasing system availability
  • Distributed configuration available
Investment protection:
  • At least three years of active marketing
  • Spare parts availability guaranteed for 5 years after end of active marketing
Performance:
  • Processor Intel Mobile Technology optionally:
    • Core 2 Duo T7400, 2.16 GHz, Dual Core, 4MB SLC
    • Core 2 Duo T5500, 1.66 GHz, Dual Core, 2MB SLC
    • Celeron M 440, 1.86 GHz, 1MB SLC
  • Main memory 512 MByte - 4GByte
  • Hard disk optionally
    • 3,5" ≥80 GByte 
    • 3,5" ≥ 160 GByte
    • 2 x 2,5 " ≥ 80 GByte
    • 2 x 2,5 " ≥ 80 GByte (RAID1 configurated)
  • optional DVD ± R/RW drive
  • optional Compact Flash Drive with Windows XP embedded
    • either via external CF-card slot or
    • via additional internal CF-card instead of hard disk
Connectivity:
  • CF-Card Slot
  • 2 x  PCI  or 1 x PCI & 1 x  PCIe x4 slots
  • 4 x  USB 2.0 interfaces on the back
  • 2 x 10/100/1000 Mbit/s Ethernet-interfaces onboard
  • PROFIBUS/MPI onboard
  • 1 x serial RS232
  • 1 DVI-I for additional monitors

Front panel-variants:

  • 15,1" TFT- color display  Touch screen
    Resolution: 1024 x 768 pixels
    Mounting dimensions: 450 x 290 x 121 mm (W x H x D)
    Dimensions of front panel: 483 x 310 mm (W x H) 7 HU
Additional information:
"SIMATIC PC - The more Industrial PC" - Download of brochure
PDF Download
English 1.3 MB
PDF Download
francais 2,9 MB
PDF Download
español 2,6 MB
PDF Download
italiano 2,0 MB
HMI-Complete systems comprising Panel PCs and HMI-Software
For further information see the Online Catalog
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use