Always on the safe side-
Options to increase system availability
PC-based automation solutions depend on the reliability and availability of
the sub-systems employed. Especially the shifting of important functionalities
to intelligent devices in the field requires a level of availability that can
cope with the potential damage caused by a device failure SIMATIC Panel PCs
come standard with a high level of ruggedness and reliability thanks to their
industrial architecture. With two new hardware options and two software
packages SIMATIC HMI offers a comprehensive concept for increasing the system
availability of their Panel PC 677B.
Hardware options:
Dual hard disk
Equipped with two identical hard drives, while maintaining the same
installation dimensions, the PC 677B offer a convenient solution for
quickly backing up and restoring all data on the PC RAID 1 Configuration
An internal RAID controller and a mirror drive ensure that all data of the
productive hard drive is retained automatically and without a delay on the
mirror drive. In the case of a failure of the productive hard drive, the
mirror drive assumes the function of the “work” drive
Diagnostics tool : SIMATIC PC DiagMonitor
The monitoring and remote signaling software SIMATIC PC DiagMonitor
detects possible faults in the hardware and software early.
Hard disk tool: SIMATIC PC/PG Image & Partition Creator
The SIMATIC PC/PG Image Creator software tool is used for easy back-up and
fast restoring of complete contents of a hard disk and individual
partitions (images).