|
|
Multi Panels INOX - Devices with stainless steel front panels for food and beverage industry
A dairy is not a steel mill.
What sounds like a matter of course is reflected in special regulations and specifications
for plants and machines in food and beverage industry.
SIMATIC HMI offers customized versions of its operator interfaces for this industry.
The devices are modified in more than just one aspect to meet the requirements not only of the operation in dairies.
|

Click to zoom
|
| Highlights |
- Rugged, stainless steel fronts with a highly polished surface for easy cleaning
- Optimized frame design for liquid run-off
- Minimized grooves and joints and enhanced resistance against common cleaning agents and disinfectant
- Non-migrating sealing material impervious to food splatter, and a shatterproof display to avoid food contamination
- Field-proven functionality of the SIMATIC HMI standard products
|
MP 277 10" Touch INOX
- 10,4" TFT-Display
- Resolution 640 x 480 pixels 64K colors
- Resistive analog Touch
- User memory 6 MB
- MPI-, Profibus-DP-, Ethernet- and USB-interfaces on board
- Windows CE
- Protection rating IP 66K, NEMA 4, 4X, 12 (front), IP 20 (rear)
- Configuration with WinCC flexible Standard or higher
- Front panel: 335 x 275 mm (W x H)
- Installation cutout: 309 x 260 mm (W x H)
- Depth: 61 mm
MP 370 15" Touch INOX
- 15,1" TFT-Display
- Resolution: 1024 x 768 Pixels
- 256 colors
- Resistive analog Touch
- User memory 12 MB
- MPI-, Profibus-DP-, Ethernet- and USB-interfaces on board
- Windows CE
- Protection rating IP 66, NEMA 4X, NEMA 12 (front), IP 20 (rear)
- Configuration with WinCC flexible Standard or höher or ProTool
- Front panel: 400 x 310 mm (W x H)
- Installation cutout: 368 x 290 mm (B x H)
- Depth: 69 mm
|
|
|
|