Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
Mobile Panels
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
HMI Software
HMI-Complete systems
Customized products
Success stories
Partners

SIMATIC THIN CLIENT - Cost effective operator devices for Terminal- or Web-Client Applications

The SIMATIC THIN CLIENTS offer a very cost-effective possibility to run an operator station on-site at the machine with high convenience. Typical application cases include a second operator station at large or distributed machines in connection with another SIMATIC Panel or Panel PC as well as as a remote operator terminal in client/server applications, rsp. as a web-client.

The overcoming of larger distances as a remote operator terminal is made possible by the utilization of the existing Ethernet connection. The SIMATIC THIN CLIENT communicates via WinCC flexible option SmartAccess with another SIMATIC Panel or Panel PC , which runs as a host.
Via the Microsoft Remote Desktop Protocol (RDP) it is also possible to connect the THIN CLIENT with a Windows Server.Unlike with office viewers under Windows CE, a write-mode processing of the data is possible here.
THIN CLIENT 15 inch Touch - To enlarge please click on the picture
Click to zoom

RDP is a Microsoft standard protocol supported by all Windows operating systems. It makes it possible to also visualize third-party systems from other manufacturers on the SIMATIC THIN CLIENT and thus integrate them into the system. The THIN CLIENT itself does not need any installation or licenses of additional software on the client..

THIN CLIENTS are offered in variants with 10" and 15" TFT-displays and 64 K colors being installation-compatible with the Multi Panels of the same size. The resolution of 640 x 480 pixels (10"-devices) rsp. 1024 x 768 (15"-devices) allows representation of complex screen images. The devices can be operated by touch screen (via integrated virtual keyboard) An additional external keyboard or mouse can be connected with a USB interface.

Additional Information:
Link innerhalb der Website More about Runtime Option WinCC flexible/SmartAccess
"SIMATIC Panels - Operator panels to suit every requirement"-Download of brochure
PDF Download
English 1.5 MB
PDF Download
francais 4,3 MB
PDF Download
español 3,5 MB
PDF Download
italiano 3,5 MB
For further information see the online catalog
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use