Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
PP 7
PP 17
Micro Panels
Mobile Panels
Basic Panels
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners
Illustration: Two PP17 II mounted in a console
www.siemens.com/simatic-pbp

SIMATIC Push Button Panels -
the innovative operator panels

  Can you install conventional control panels without expensive wiring and wiring faults? Can you get by without stamping or drilling, and wiring each individual key and lamp – along with the associated I/O modules?
And can you save up to an unbelievable 90% in design, installation and startup time?
You can! And this is how:
 
   
The SIMATIC Push Button Panels make it possible.
They arrive on your premises already equipped with multi-colored, long-life flat LEDs with rugged short-stroke keys.
You only have to position the Push Button Panel in the appropriate installation cutout and plug in the power supply and a standard bus cable to connect all operator elements correctly to the PLC. Then you are ready to go!
Although the installation concept is innovative, the operator philosophy remains the field-proven one familiar to you by using keys, switches or indicating lamps – living up again to the motto ”Trends you can trust”.
The speed with which you can install the panels is matched by the flexibility with which you can adapt the panels, for example by direct installation of 22.5-mm standard elements of
  SIRIUS-Program
 
   
And there are a lot of more benefits:
  • Due to presettings, no parameterization necessary
  • Fewer digital input/output modules for the buttons and lamps
  • No wiring mistakes since only one standard bus cable is connected  (either via PROFIBUS-DP as standard slave on any DP master - and that up to 12 Mbaud - or via MPI on the SIMATIC S7-200, S7-300 and S7-400)
  • Reduction of downtime due to integrated diagnostic functions and
    error indication in plain text on the display on the back.
 
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use