Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
Mobile Panels
Panels
Highlights
Functionality
Text Panels
Series 70
Series 170
Series 270
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
HMI Software
HMI-Complete systems
Customized products
Success stories
Partners
Illustration: SIMATIC Panels are rated IP65 of course
www.siemens.com/simatic-panels

SIMATIC Panels

Due to their comprehensive functionality SIMATIC Panels provide efficient operator control and monitoring of machines and plants on site.
SIMATIC HMI offers a complete range of devices in well graded product families.

Text Panels:
The proven devices for tasks without graphic representation
Information about the migration from text oriented devices to their successors with full graphic capabilities.
Series 70:
The clever way to start – low cost and innovative
Operator Panels with 3" and 4.5" graphics display for smaller HMI tasks.
Series 170:
The compact versatile units with comprehensive basic functionality
with pixel graphics 6" display for realistic representation of processes (also in color), either as Touch Panels (TPs)or as Operator Panels(OP) with membrane keyboard.
Series 270:
The all-rounder with optimal power and performance
like the series 170 as Touch- or Operator Panels with even more comfort and performance as 6" devices.
   
 Additional Information
"SIMATIC Panels - Operator panels to suit every requirement"-
Download of brochure

English 1.5 MB

francais 2,8 MB

español 3,2 MB

italiano 3,2 MB

 

 
     
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use