Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
Mobile Panels
Basic Panels
Panels
Highlights
Functionality
Text Panels
Series 70
Series 170
Series 270
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

SIMATIC Panels series 70
The clever way to start - low cost and innovative

With a familiar look and feel but enhanced functionality the successors of the proven Text Panels OP3 and OP7 now offer graphics. The budget-priced devices of the series 70 are suited for smaller HMI applications Powered by WinCC flexible
 

SIMATIC OP 73

The smallest device of series 70 is the OP 73, which corresponds to the OP3 in size and area of application but offers higher ease of use.

  • Graphical 3"  LC-Display (monochrome)
  • Resolution 160 x 48 pixels
  • 8 System keys, 4 freely configuarable and freely inscribable function keys
  • Rugged housing, degree of protection: IP 65 (front) / IP20 (rear)
  • Configuration with SIMATIC WinCC flexible Compact or higher.
  • Front panel: 154 x 84 mm (W x H)
  • Installation cutout: 138 x 68 mm (W x H ) like OP3
  • Depth: 29 mm

SIMATIC OP 77A

Like OP 77B designed as a sucessor of OP7 but optimized in regard of price and connection to the S7 controllers

  • Graphical 4.5"  LC-Display (monochrome)
  • Resolution: 160 x 64 pixels
  • 23 System keys, 8 freely configuarable and freely inscribable fuction keys
    (4 with LEDs)
  • Rugged housing, degree of protection: IP 65 (front) / IP20 (rear)
  • Configuration with SIMATIC WinCC flexible Compact or higher
  • Front panel: 150 x 186 mm (W x H)
  • Installation cutout: 135 x 171 mm (W x H ) like OP7
  • Depth: 42 mm

SIMATIC OP 77B

Innovated successor of the OP7 Text Panel and most powerful representative of the series 70 with multiple connection to various controllers

  • Graphical 4.5"  LC-Display (monochrome)
  • Resolution: 160 x 64 pixels
  • 23 System keys, 8 freely configuarable and freely inscribable fuction keys
    (4 with LEDs)
  • Rugged housing, degree of protection: IP 65 (front) / IP20 (rear)
  • Configuration with SIMATIC WinCC flexible Compact or higher
  • MultiMediaCard for easy data handling
  • USB interface for printers and project download 
  • Front panel: 150 x 186 mm (W x H)
  • Installation cutout: 135 x 171 mm (W x H ) like OP7
  • Depth: 42 mm
Additional Information:
SIMATIC Panels - Operator panels to suit every requirement"- Download of brochure
PDF Download
English 1.5 MB
PDF Download
francais 4,3 MB
PDF Download
español 3,5 MB
PDF Download
italiano 3,5 MB
Migrating from Text Panels to graphics-capable devices
For further information see the Online catalog
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use