Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
Mobile Panels
Basic Panels
Panels
Highlights
Functionality
Text Panels
Series 70
Series 170
Series 270
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

SIMATIC Panels series 270 - The all-rounders with optimal power and performance

Based on the Windows CE operating system, the series 270 panels TP 277/OP 277 offer innovative operator control and monitoring functions combined with the known advantages of Operator and Touch Panels: Ruggedness, stability and simplicity. Series 270 panels OP 277 and TP 277
Highlights
  • Fully graphics-capable 5.7” TFT display with 256 colors
  • Resolution 320 x 240 pixels
  • MTBF of back lighting typical 40 000 h
  • 4 MB of user memory 
  • Non-volatile alarm buffer without battery
  • Integrated MPI/DP interface and Ethernet interface for the operation at PROFINET and PROFIBUS
  • Multi Media Card-Slot slot enables memory expansions for archives, recipes, backup/restore function, etc
  • Onboard USB interface for mouse, keyboard, bar code reader, printer, etc.
  • Configuration with WinCC flexible Standard and higher
  • The options Sm@rtService and Sm@rtAccess of WinCC flexible can be utilized.
  • Scripts and archives

Device variant with touch operation TP 277

  • Resistive analog touch
  • Front Panel:
    212 x 156 mm (W x H)
  • Installation cutout:
    198 x 142 mm (W x H )
  • Depth: 58 mm
Touch Panel TP 277  -to enlarge please click on the picture
Click to zoom

 
Device variant with key operation OP 277

  • Membrane keyboard
    36 sytem keys, 24 freely configurable and inscribable function keys 
  • Front Panel:
    308 x 204 mm (W x H)
  • Installation cutout:
    282 x 178 mm (W x H )
  • Depth: 59 mm
Operator Panel OP 277 - To enlarge please click on the picture
Click to zoom

 

Additional Information:
SIMATIC Panels - Operator panels to suit every requirement"- Download of brochure
PDF Download
English 1.5 MB
PDF Download
francais 1,5 MB
PDF Download
español 1,4 MB
PDF Download
italiano 1,4 MB
For further information see the Online catalog
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use