|
|
SIMATIC Panels series
170 -
The compact versatile units with comprehensive basic functionality
Convincing functionality within the compact class as well as graphics capability classify the 170 series devices based on Windows CE
On this page:

SIMATIC
TP 177A
SIMATIC
TP 177B DP mono
SIMATIC
TP 177B 4 Inch Widescreen
SIMATIC
TP 177B PN/DP color
SIMATIC
TP 177B PN/DP color INOX
SIMATIC
OP 177B DP mono
SIMATIC
OP 177B PN/DP color
SIMATIC TP 177A
Low budget entry device tailored for simple applications with the SIMATIC S7 controllers and equipped with all necessary basic functions.
- Backlit 5,7" STN-Display
- 4 blue mode levels
- Can be mounted in portrait orientation
- Resolution 320 x 240 pixels
or 240 x320
- Resistive analog Touch
- Profibus DP interface
- User memory: 512 KB
- Rugged plastic housing
- Degree of protection IP 65, NEMA 4, NEMA 4x
(front if mounted), IP 20 (rear)
- Configuration with SIMATIC WinCC flexible Compact and higher
|
 |
- Front Panel: 212 x 156 mm (W x H)
- Installation cutout:198 x 142 mm
(W x H )
- Device depth: 45 mm

SIMATIC TP 177B DP mono
Universal entry device for standard applications with touch operating in
a PROFIBUS DP environment.
- Backlit 5,7" STN-Display
- 4 blue mode levels
- Resolution 320 x 240 pixels
- Resistive analog Touch
- Windows CE
- PROFIBUS DP interface
- User memory: 2 MB
- Rugged plastic housing
- Degree of protection IP 65, NEMA 4x, NEMA 12
(front if mounted), IP 20 (rear)
|
 |
- Configuration with SIMATIC WinCC flexible Compact and higher
- Front Panel: 212 x 156 mm (W x H)
- Installation cutout: 198 x 142 mm
(W x H )
- Device depth: 45 mm


SIMATIC TP 177B 4 Inch Widescreen
Color entry device with a very small footprint for standard applications
with combined touch and key operating in a PROFIBUS DP or PROFINET
environment
- 4,3" TFT-Widesscreen Display,
- 256 colors
- Resolution 480 x 272 pixels
- Dimmable LED backlight from 20% - 100%
- Resistive analog Touch
- 4 additional operating keys with tactile feedback
- Windows CE
- PROFIBUS DP and PROFINET interfaces
- PROFIBUS DP or PROFINET IO direct keys via touchscreen or function
keys
- User memory: 2 MB
|
 |
- SD and Multi Media Card Slot / USB-interface
- Rugged plastic housing
- Degree of protection IP 65, NEMA 4x, NEMA 12
(front if mounted), IP 20 (rear)
- Configuration with SIMATIC WinCC flexible Compact
2008 and higher
- Front Panel: 140 x 116 mm (W x H)
- Installation cutout:123 x 99 mm
(W x H )
- Device depth: 48 mm


SIMATIC TP 177B PN/DP color
Universal color entry device for standard applications with touch operating
in a PROFIBUS DP or PROFINET environment
- Backlit 5,7" STN-Display
- 256 colors
- Resolution 320 x 240 pixels
- Resistiv analog Touch
- Windows CE
- PROFIBUS DP and PROFINET interfaces
- User memory: 2 MB
- Rugged plastic housing
- Degree of protection IP 65, NEMA 4x, NEMA 12
(front if mounted), IP 20 (rear)
|
 |
- Configuration with SIMATIC WinCC flexible Compact and higher
- Front Panel: 212 x 156 mm (W x H)
- Installation cutout: 198 x 142 mm
(W x H )
- Device depth: 45 mm


SIMATIC TP 177B PN/DP color INOX
Universal color entry device for standard applications with touch operating
in a PROFIBUS DP or PROFINET environment especially in food and beverage
industry
- Backlit 5,7" STN-Display
- 256 colors
- Resolution 320 x 240 pixels
- Resistive analog touch
- Windows CE
- PROFIBUS DP and PROFINET interfaces
- User memory: 2 MB
- Rugged plastic housing with stainless steel
front
- Optimized frame design for liquid run-off
- Minimized grooves and joints, non-migrating
sealing material, shatterproof display
|
 |
- Degree of protection IP 66K, NEMA 4x, NEMA 12
(front if mounted), IP 20 (rear)
- Configuration with SIMATIC WinCC flexible Compact and higher
- Front Panel: 212 x 156 mm (W x H)
- Installation cutout: 198 x 142 mm
(W x H )
- Device depth: 45 mm


SIMATIC OP 177B DP mono
Universal entry device for standard applications with touch and key
operating in a PROFIBUS DP environment
- Backlit 5,7" STN-Display
- 4 blue mode-levels
- Resolution 320 x 240 pixels
- Resistive analog Touch
- 32 configurable function keys
(26 with LED)
- Windows CE
- PROFIBUS DP interface
- User memory: 2 MB
- Rugged plastic housing
- Degree of protection IP 65, NEMA 4x, NEMA 12
(front if mounted), IP 20 (rear)
|
 |
- Configuration with SIMATIC WinCC flexible Compact and higher
- Front Panel: 240 x 208,5 mm (W x H)
- Installation cutout: 228 x 195 mm
(W x H )
- Device depth : 45 mm


SIMATIC OP 177B PN/DP color
Universal color entry device for standard applications with touch and key operating in a PROFIBUS DP or PROFINET environment.
- Backlit 5,7" STN-Display
- 256 colors
- Resolution 320 x 240 pixels
- Resistive analog touch
- 32 configurable function keys
(26 with LED)
- Windows CE
- PROFIBUS DP and PROFINET interfaces
- User memory: 2 MB
- Rugged plastic housing
- Degree of protection: IP 65, NEMA 4x, NEMA 12, (front when mounted), IP20 (rear)
|
 |
- Configuration with SIMATIC WinCC flexible Compact and higher
- Front Panel: 240 x 208,5 mm (W x H)
- Installation cutout: 228 x 195 mm
(W x H )
- Device depth: 45 mm

|
|
|
|