|
|
SIMATIC WinAC MP 2007
Software PLC on Multi Panels
SIMATIC WinAC MP is the software-based alternative to controller
solutions employing a SIMATIC S7-300. Win AC MP is available in two
versions tailored to the MP 277 or the MP 377.
The functionality of the MP 277 version is comparable to a CPU 315 , the
more powerful MP 377 version corresponds to a CPU 317.
WinAC MP is available as a software package or in a bundle with the
Multi Panel of your choice at a special price. |
 |
| Highlights |
- Space saving since there is no additional hardware needed.
- Optimal price/performance ratio - especially for medium-sized plants
and machines
- Use of familiar standard tools such as WinCC flexible and STEP
- Ruggedness like a Hardware CPU
- Non-volatile memory for data, flags, timers and counters is
permanently integrated into the Multi Panel hardware
- Backup/Restore on a Standard SD-Card, MultiMediaCard or a USB Stick
- Performance-optimized and easy to use - comes preconfigured
- ET 200 standard components can be flexibly used via PROFIBUS DP.
- Integrated routing - thus all data (HMI, PLC, I-slaves, ...) can be
easily loaded and installed via PROFINET (Ethernet, LAN)
|
|
|
All about SIMATIC WinAC MP 2007
|
|