Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
Mobile Panels
Basic Panels
Panels
Multi Panels
HMI-Functionality
Series 170
Series 270
Series 370
INOX Multi Panels
WinAC MP
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

Multi Panels  series 370

With four devices of the new MP 377 SIMATIC HMI innovates the series 370 Multi Panels.
In addition to the device variants with 12 inch TFT-Displays and to the MP 377 15 inch Touch, which succeed the corresponding MP 370 devices there is a device with a 19 inch touch display for most complex visualization tasks.

The series 370 Multi panels are not only suitable for demanding HMI applications but also the ideal platform for the Software PLC WinAC MP 2007.

Highlights
  • High Performance
  • Brilliant displays with 64 K colors
  • 12 MB of user memory for large projects
  • Additional 12 MB memory for options
  • Non-volatile alarm buffer without battery
  • Additional retentive memory for Software PLC data
  • RS 485/ RS 422-interfacs for process connection
    (MPI, PROFIBUS DP up to12 Mbit/s)
  • Combined SD/Multi Media Card Slot
  • 1 x CF card Slot
  • 2 x USB interfaces
  • 2 x Ethernet RJ45 interfaces  for PROFINET connection
  • Protection rating IP 65 (front) / IP 20 (rear)
  • Standard operating system Microsoft Windows CE 5.0
  • Comprehensive Software package included in delivery
    • Microsoft Media Player
    • Microsoft Internet Explorer 5.5 for Pocket PC
    • Microsoft Viewer (Word, Excel and PDF)
  • Configuration with WinCC flexible 2007 Standard or higher
  • WinCC flexible Options Sm@rtService, Sm@rtAccess, OPC-Server and Audit can be employed
  • Hardware Platform for Software PLC SIMATIC WinAC MP 2007
  • Mounting compatible to corresponding  MP 370 variants

Device variants with touch operation:

  • 12,1" TFT-  color display Touch screen
    Resolution: 800 x 600 pixels
    Mounting dimensions:
    368 x 290 x 75 mm (W x H x D)
    Front Panel:
    400 x 310 mm (W x H), 7 HU
  • 15,1" TFT-  color display Touch screen
    Resolution: 1024 x 768 Pixels
    Mounting dimensions :
    450 x 290 x 75 mm (W x H x T)
    Front Panel:
     483 x 310 mm (W x H) 7 HU
  • 19,1" TFT- color display Touch screen
    Resolution: 1280 x 1024 pixels
    Mounting dimensions:
     450 x 380 x 88 mm (W x H x T)
    Front Panel:
    483 x 400 mm (B x H) 9 HU
Multi Panel MP 377 19 inch Touch - To enlarge please click on the picture
Click to zoom

Device variant with Key operation

  • 12,1" TFT-color display Key
    Resolution: 800 x 600 pixels
    36 Function keys
    Mounting dimensions:
    450 x 290 x 75 mm (W x H x D)
    Front Panel:
    483 x 310 mm (W x H) 7 HU
Multi Panel MP 377 12 inch Key - To enlarge please click on the picture
Click to zoom

 

Additional Information:
"SIMATIC Panels - Operator panels to suit every requirement"-Download of brochure
PDF Download
English 1.5 MB
PDF Download
francais 1,5 MB
PDF Download
español 1,4 MB
PDF Download
italiano 1,4 MB
For further information see the online catalog
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use