Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
Mobile Panels
Basic Panels
Panels
Multi Panels
HMI-Functionality
Series 170
Series 270
Series 370
INOX Multi Panels
WinAC MP
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

Multi Panels series 170

The Multi Panel MP 177 represent the entry into the class of multifunctional platforms.
Multi Panels offer an optimum performance and impressive features.

Based on the Operating System Windows CE and the Engineering Software WinCC flexible they are characterized by high flexibility and connectivity.

The MP 177 is also the smallest platform for the Software PLC WinAC MP 2008.

Multi Panel MP 177 6 inch Touch - to enlarge the picture please click
Click to zoom
Highlights
  • 5,7 " TFT-Touch Display with 64 K colors
  • Resolution 320 x 240 pixels
  • 2 MB of user memory
  • Non-volatile alarm buffer without battery
  • Additional retentive memory for Software PLC data
  • RS 485/ RS 422-interfacs for process connection (MPI, PROFIBUS DP up to 12 Mbit/s)
  • Combined SD/Multi Media Card Slot
  • 1 x USB interface
  • 1 x Ethernet RJ45 interface for PROFINET connection
  • Protection rating IP 65, NEMA 4x, NEMA 12 (front) / IP 20 (rear)
  • Mounting dimensions: 198 x 142 mm (W x H )
  • Device depth: 45 mm
  • Front Panel: 212 x 156 mm (W x H),
  • Standard operating system Microsoft Windows CE 5.0
  • Configuration with WinCC flexible 2008 Standard or higher
  • Hardware Platform for Software PLC SIMATIC WinAC MP 2008
  • WinCC flexible Options Sm@rtService, Sm@rtAccess, OPC-Server or Audit can be employed
Additional Information:
"SIMATIC Panels - Operator panels to suit every requirement"-Download of brochure
PDF Download
English 2.4 MB
PDF Download
francais 1,3 MB
PDF Download
español 1,2 MB
PDF Download
italiano 1,8 MB
For further information see the online catalog
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use