Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
Mobile Panels
Highlights
Configurations
Mobile Panel 177
Mobile Panel 277
Mobile Panel 277 IWLAN
Connection boxes
Basic Panels
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

SIMATIC Mobile Panel 277 IWLAN / 277F IWLAN

Wireless operator control and monitoring with standard functionality or full failsafe functionality, both devices available in two variants.

Mobile Panel 277 IWLAN

Windows CE based wireless handheld-panel for "on site" operation of machinery and systems. Combined operation by touch screen and keys.

Device model 1
  • 7,5" TFT-Display
  • 64K colors
  • Resolution 640 x 480 pixels  
  • Resistive analog touch
  • 18 function keys
  • 6 MB user memory
  • Multi Media Card Slot
  • W-LAN Communication supporting PROFINET
  • USB-nterface
  • Configuration with WinCC flexible Standard or higher
Mobile Panel 277 IWLAN- To enlarge please click on the picture
Click to zoom

Picture shows device model  2
  • Rugged plastic housing, degree of protection: IP 65
  • Dimensions:  Ø 290 mm, Depth 103 mm
  • Weight approx.. 2,2 kg

Device model 2
like device model 1, additional

  • keyswitch with 3 switch settings
  • illuminated push-button
  • handwheel

Mobile Panel 277F IWLAN

Windows CE based wireless handheld-panel for "on site" operation of machinery and systems with Failsafe functionality. Combined operation by touch screen and keys.Available in two variants.

Device model 1
  • 7,5" TFT-Display
  • 64K colors
  • Resolution 640 x 480 pixels  
  • Resistive analog touch
  • 18 function keys
  • 6 MB user memory
  • Multi Media Card Slot
  • W-LAN Communication supporting PROFINET
  • USB-nterface
  • Configuration with WinCC flexible Standard or higher
Mobile Panel 277F IWLAN - To enlarge please click on the picture
Click to zoom

Picture shows device model 2
  • 2 Enabling buttons
    (EN 60204-1) 2-channel, 3-enabling settings
  • Emergency stop button  (EN 60204-1) 2 channel, forced blocking, can be wired into emergency stop circuit
  • Communication via PROFISAFE Profil with a failsafe CPU is mandatory
  • SCALANCE Access-Points recommended

Device model 2
like device model 1, additional

  • keyswitch with 3 switch settings
  • illuminated push-button
  • handwheel

 

Functionality
When configuring the device, the user is supported by the WinCC flexible 2007 engineering software to define "effective ranges" in which the machine can be controlled by the operator. A transponder limits the effective ranges in which the device can be identified locally. This ensures fail-safe operator control and clear assignment of the appropriate operating screens and operator authorizations anywhere in the plant. The transponder can also be used to define zones in which certain functions are configured, such as automatic on-screen display or operator authorizations for particular persons when they enter the zone.

Additional information:
"SIMATIC Panels - Operator panels to suit every requirement"- Download of brochure
PDF Download
English 1.5 MB
PDF Download
francais 1,5 MB
PDF Download
español 1,4 MB
PDF Download
italiano 1,4 MB
For further information see the online catalog

 

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use