Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
Mobile Panels
Highlights
Configurations
Mobile Panel 177
Mobile Panel 277
Mobile Panel 277 IWLAN
Connection boxes
Basic Panels
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

Connection boxes for SIMATIC Mobile Panels

Connection boxes for Mobile Panels are available in versions for PROFIBUS and PROFINET environment  as Basic or Plus variants. Connection Box Plus variants allow plugging during operation without interrupting the emergency stop-circuit.

PROFINET-Connection box

Connection box PN Basic

for Mobile Panel 177 PN and Mobile Panel 277 in PROFINET environment

  • Patented connection technique for plugging during operation 
  • Protection rating IP 65, installation outside the control cabinet 
  • Interfaces: 
    2 x Ethernet (10/100 Mbit/s) with integrated switch
  • Identification of connection point
  • Dimensions: 230 x 120 x 75 mm (W x H x D)
PROFINET Connection box for Mobile Panels

Connection box PN Plus
for Mobile Panel 177 PN and Mobile Panel 277 in PROFINET environment

  • Patented connection technique for plugging during operation without interrupting the emergency stop-circuit
  • Protection rating IP 65, installation outside the control cabinet
  • Interfaces: 
    2 x Ethernet (10/100 Mbit/s) with integrated switch
  • Identification of connection point
  • Monitoring of  STOP-Button
  • Dimensions: 230 x 120 x 75 mm (W x H x D)

PROFIBUS Connection box

Connection box DP Basic

for Mobile Panel 177 DP, Mobile Panel 277 and Mobile Panel 170 in PROFIBUS environment

  • Patented connection technique for plugging during operation 
  • Protection rating IP 65, installation outside the control cabinet 
  • Interfaces: 
    1 x RS 232, 1 x RS 422, 1 x RS 485
  • Identification of connection point
  • Dimensions: 160 x 120 x 70 mm (W x H x D)
PROFIBUS Connection box for Mobile Panels

Connection box DP Plus

for Mobile Panel 177 DP, Mobile Panel 277 and Mobile Panel 170 in PROFIBUS environment

  • Patented connection technique for plugging during operation without interrupting the emergency stop-circuit
  • Protection rating IP 65, installation outside the control cabinet
  • Interfaces: 
    1 x RS 232, 1 x RS 422, 1 x RS 485
  • Identification of connection point
  • Monitoring of  STOP-Button
  • Dimensions: 160 x 120 x 70 mm (W x H x D)
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use