Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
Mobile Panels
Highlights
Configurations
Mobile Panel 177
Mobile Panel 277
Mobile Panel 277 IWLAN
Connection boxes
Basic Panels
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

SIMATIC Mobile Panel 277

Wired Mobile Panels of series 270 for use in PROFIBUS or PROFINET environment depending on the connection box and cables used available with 7.5 or 10.4 inch color display.

Mobile Panel 277 - 7.5 inch

Windows CE based handheld-panel for "on site" operation of machinery and systems by touch screen and keys available in three versions.

Device model 1
  • 7,5" TFT-Display
  • 64K colors
  • Resolution 640 x 480 pixels
  • Resistive analog touch
  • 18 function keys
  • 2 Enabling buttons (EN 60204-1) 2-channel, 3-enabling settings
  • 6 MB user memory
  • Multi Media Card Slot
  • PROFIBUS/PROFINET on board
  • USB interface
  • Configuration with WinCC flexible Standard or higher
Mobile Panel 277 - To enlarge please click on the picture
Click to zoom

Picture shows device model 3
  • Rugged plastic housing, degree of protection: IP 65
  • Dimensions: Ø 290 mm, Depth 103 mm
  • Weight approx. 1.7 kg

Device model 2
like device model 1, additional:

  • STOP-button (EN 60204-1) 2 channel, forced blocking,
    can be wired into emergency stop circuit

Device model 3
like device model 1, additional:

  • STOP-button (EN 60204-1) 2 channel, forced blocking,
    can be wired into emergency stop circuit
  • keyswitch with 3 switch settings
  • illuminated push-button
  • handwheel

Mobile Panel 277 - 10 inch

Windows CE based Handheld-Panel for "on site" operation with touch operation and a large display.

  • 10,4" TFT-Display
  • 64K colors
  • Resolution 800 x 600 pixels  
  • Resistive analog touch 
  • Enabling buttons (EN 60204-1) 2-channel, 3-enabling settings
  • STOP-button (EN 60204-1) 2 channel, forced blocking,
    can be wired into emergency stop circuit
  • 6 MB user memory
  • Multi Media Card Slot
  • PROFIBUS/PROFINET on board
  • USB-interface
Mobile Panel 277 - To enlarge please click on the picture
Click to zoom

 
  • Configuration with WinCC flexible 2008 Standard or higher
  • Rugged plastic housing, degree of protection: IP 65
  • Dimensions: 350 x 320 mm (W x H) , Depth129 mm
  • Weight approx. 2.3 kg
Additional information:
"SIMATIC Panels - Operator panels to suit every requirement"- Download of brochure
PDF Download
English 1.5 MB
PDF Download
francais 1,5 MB
PDF Download
español 1,4 MB
PDF Download
italiano 1,4 MB
For further information see the online catalog
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use