Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
Mobile Panels
Highlights
Configurations
Mobile Panel 177
Mobile Panel 277
Connection boxes
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
HMI Software
HMI-Complete systems
Customized products
Success stories
Partners

SIMATIC Mobile Panel 177

Windows CE based handheld-panel for "on site" operation of machinery and systems. Combined operation by touch screen and keys. Mobile Panels 177 are available in three versions for operation within a PROFIBUS network and three corresponding devices for PROFINET.

Device model 1
  • Backlit 5,7"  STN-display,
    256 colors
  • Resolution 320 x 240 pixels 
  • Resistive analog touch
  • 14 function-keys
  • 2 Enabling buttons (EN 60204-1)
    2-channel, 3-enabling settings
  • Rugged plastic housing, degree of protection: IP 65 
  • Configuration with SIMATIC WinCC flexible Compact or higher
  • Dimensions Ø 245 mm, depth 58 mm
  • Weight approx. 1.3 kg
Mobile Panel 177 PN/DP - To enlarge please click on the picture
Click to zoom

Picture shows device model 3
Device model 2
like device model 1, additional:
  • STOP-button (EN 60204-1) 2 channel, forced blocking,
    can be wired into emergency stop circuit

Device model 3
like device model 1, additional:

  • STOP-button (EN 60204-1) 2 channel, forced blocking,
    can be wired into emergency stop circuit
  • keyswitch with 3 switch settings
  • illuminated push-button
  • handwheel
Additional information:
"SIMATIC Panels - Operator panels to suit every requirement"- Download of brochure
PDF Download
English 1.5 MB
PDF Download
francais 1,5 MB
PDF Download
español 1,4 MB
PDF Download
italiano 1,4 MB
For further information see the Online Catalog

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use