Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
TD 100C
TD 200
TD 200C
TD 400C
OP 73micro
TP 177micro
Mobile Panels
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
HMI Software
HMI-Complete systems
Customized products
Success stories
Partners

SIMATIC TP 177micro

low budget entry device to the class of graphics capable Touch Panels tailored to applications using the SIMATIC S7-200 micro PLC. It can be mounted in portrait or landscape orientation.

  • Backlit 5,7" blue mode STN display
  • Resolution: 320 x 240 pixels or 240 x 320
  • Resistive analog Touch
  • Configuration with SIMATIC WinCC flexible Micro and higher. Existing TP 070 projects cannot be transferred to WinCC flexible
  • Rugged plastic housing
  • Degree of protection: IP 65 NEMA 4, NEMA 4x, NEMA 12 (front) IP20 (rear)
 SIMATIC TP 177micro can be mounted in portrait or landscape orientation
  • Front Panel: 212 x156 mm (W x H)
  • Installation cutout: 198 x 142 mm (W x H)
  • Depth: 42 mm
Additional information:
PDF Download "SIMATIC S7-200 meets panel - the perfect interaction between control and visualization" - Download of product brief approx. 0.2 MB
For further information see the Online Catalog
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use