Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
TD 100C
TD 200
TD 200C
TD 400C
OP 73micro
TP 177micro
Mobile Panels
Basic Panels
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

SIMATIC TD 400C

Four-line text display especially for the SIMATIC S7-200. The surface of the device can be individually designed

  • Backlit LC-display
  • 4 lines, 24 characters per line, 5mm line height
  • Power supply via S7-200
  • up to 15 freely configurable keys
  • 7 function keys
  • Tactile feedback when pressing a key, additional acoustic and visual feedback configurable
  • Rugged plastic housing
 
Text Display SIMATIC TD 400C
  • Protection rating IP 65, NEMA4 (front)
  • Configuration with Micro/Win V4 SP6 (incl. Keypad designer)
  • Dimensions of front panel: 174 x 102 mm (W x H)
  • Installation cutout: 163.5 x 93.5 mm (W xH)
  • Depth: 31 mm
New: Special Offer Package SIMATIC TD 400C / SIMATIC S7-200
Link Special Offer Package Save 50% compared to the list price of all the individual components
Additional information:
PDF Download "SIMATIC S7-200 meets panel - the perfect interaction between control and visualization" - Download of product brief approx. 0.2 MB
For further information see the Online Catalog

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use