Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
TD 100C
TD 200
TD 200C
TD 400C
OP 73micro
TP 177micro
Mobile Panels
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
HMI Software
HMI-Complete systems
Customized products
Success stories
Partners

SIMATIC TD 200C

The text display especially for the SIMATIC S7-200. Representation and size of keys can be freely configured on the touch sensitive surface of the device.

  • Backlit LCD 2-line, 20 characters/line, 5 mm character height
  • Power supply via S7-200
  • Up to 20 freely configurable and inscribable function keys
  • Sturdy plastic housing
  • Degree of protection: IP 65 NEMA 4 front/ IP 20 rear
  • Configuration with Micro/Win V4 incl keypad designer
 SIMATIC TD 200C with customized front panel
  • Dimensions of front panel: 148 x 76 mm (W x H )
  • Cutout: 138 x 68 mm (W x H) 
  • Depth 27 mm
Additional information:
PDF Download "SIMATIC S7-200 meets panel - the perfect interaction between control and visualization" - Download of product brief approx. 0.2 MB
PDF Download "TD 200C- new display - customize your solutions" -
Download of product brief
For further information see the Online Catalog

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use