Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
TD 100C
TD 200
TD 200C
TD 400C
OP 73micro
TP 177micro
Mobile Panels
Basic Panels
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

SIMATIC TD 200

The text display especially for the SIMATIC S7-200.

  • Backlit LCD
  • 2-line, 20 characters/line, 5 mm character height
  • Power supply via S7-200
  • 8 function keys   
  • Sturdy plastic housing
  • Degree of protection: IP 65 NEMA 4 front/ IP 20 rear
 
SIMATIC TD 200
  • Configuration with Micro/Win V4
  • Dimensions of front panel: 148 x 76 mm (W x H )
  • Cutout: 138 x 68 mm (W x H) 
  • Depth 27 mm
Additional information:
PDF Download "SIMATIC S7-200 meets panel - the perfect interaction between control and visualization" - Download of product brief approx. 0.2 MB
For further information see the Online Catalog

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use