Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
TD 100C
TD 200
TD 200C
TD 400C
OP 73micro
TP 177micro
Mobile Panels
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
HMI Software
HMI-Complete systems
Customized products
Success stories
Partners

SIMATIC OP 73micro

Low-cost operator panel tailored to applications using the SIMATIC S7-200 micro PLC. It handles human machine interface tasks for small machines and plants.

  • Graphical 3"   LC-Display (monochrome) 
  • Resolution 160 x 48 pixels
  • 8 System keys, 4 freely configuarable and freely inscribable function keys
  • Rugged housing, degree of protection: IP 65 (front) / IP20 (rear)
  • Configuration with SIMATIC WinCC flexible Micro or higher
  • Network capable
 SIMATIC OP 73 micro
  • Front panel: 154 x 84 mm (W x H)
  • Installation cutout: 138 x 68 mm (W x H ) like OP3
  • Depth: 29 mm
Additional information:
PDF Download "SIMATIC S7-200 meets panel - the perfect interaction between control and visualization" - Download of product brief approx. 0.2 MB
For further information see the Online Catalog

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use