Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products and systems
Operator control and monitoring devices
Push Button Panels
Micro Panels
TD 100C
TD 200
TD 200C
TD 400C
OP 73micro
TP 177micro
Mobile Panels
Basic Panels
Panels
Multi Panels
THIN CLIENT
MOBIC
Selection tool
Panel PCs
Industrial-LCD-Monitors
Fully enclosed HMI devices
HMI Software
HMI-Complete systems
Customized products
Success Stories
Partners

www.siemens.com/simatic-micropanels

SIMATIC Micro Panels

Especially for the Microsystem SIMATIC S7-200  SIMATIC HMI offers price optimized devices.

Text Display TD 100 C
Smallest Text Display with a freely configurable surface
Text Display TD 200
Proven Text Display with a 2-line display and 8 function keys
Text Display TD 200 C
Text Display based on the TD 200 with up to 20 freely configurable keys
Text Display TD 400 C
Four-line Text Display with up to 15 freely configurable keys
Operator Panel OP 73micro
Operator Panel with a 3" graphical  LC-Display.
Touch Panel TP 177micro
Touch Panel with a 5,7" STN-Display which can be mounted in landscape or portrait orientation
Additional information:
PDF Download "SIMATIC S7-200 meets panel - the perfect interaction between control and visualization" - Download of product brief approx. 0.2 MB
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use