www.siemens.com/industrial-lcd
Siemens LCD-Displays for industrial applications
LCD Displays
are implemented in situations where for technical and economical reasons
the operator panel/display of the computer is shut down. Siemens
LCD-Monitors meet the same requirements in regard to industrial
suitability as SIMATIC Industrial PCs.
LCD monitors comprise two different families:
| SIMATIC Flat Panel Monitors |
|
SIMATIC Flat Panel Monitors are the devices of your
choice when you are looking for displays to be mounted in
cabinets, racks and swivels. They are also offered with touch screens. |
| SCD Monitors |
|
The proven SCD-Monitors are available as desktop devices, standard 19"
rack-mounted devices and flush-mounted devices (for control cabinets) with
picture diagonal from 12" -19 " and optionally with touch or keyboard
operation. |
|